PT-IQ-5-HF+F-12DC-UT
-
Surge protection device
2800801
Surge protection, consisting of protective plug and base element, with integrated multi-stage status indicator on the module for five signal wires. For HF applications and telecommunications interfaces without supply voltage (up to 90 Mbps). Can be used in safety-related circuits up to SIL 3.
This product needs further products for operation.
Mandatory accessories
Product details
General | |
Note | Remote signaling as well as the power supply of the DIN rail connector are established by snapping the module into place on the DIN rail connector. |
Product type | Surge protection for information technology |
Product family | PLUGTRAB IQ |
IEC test classification | C1 |
C2 | |
C3 | |
D1 | |
Type | DIN rail module, two-section, divisible |
Surge protection fault message | Optical, multi-stage |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal voltage UN | 12 V DC |
Connection method | Screw connection |
Screw thread | M3 |
Tightening torque | 0.5 Nm |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section AWG | 24 ... 12 |
Transmission speed | 90 Mpbs |
Dimensional drawing |
|
Width | 17.7 mm |
Height | 91 mm |
Depth | 77.5 mm (incl. DIN rail 7.5 mm) |
Horizontal pitch | 1 Div. |
Color | black (RAL 9005) |
black (RAL 9005) | |
Flammability rating according to UL 94 | V-0 |
Housing material | PA 6.6 |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Signal Ground/Shield & optional Signal Ground/Shield-Earth Ground |
Maximum continuous operating voltage UC | 15 V DC |
10 V AC | |
Rated current | 600 mA (40 °C) |
Operating effective current IC at UC | ≤ 100 µA (per path) |
Protective conductor current IPE | ≤ 10 µA (per path) |
Nominal discharge current In (8/20) µs (line-line) | 10 kA |
Nominal discharge current In (8/20) µs (line-ground) | 10 kA |
Pulse discharge current Iimp (10/350) µs (line-earth) | 2.5 kA |
Total discharge current ITotal (8/20) µs | 20 kA |
Voltage protection level Up (line-line) | ≤ 100 V (C1 - 1 kV / 500 A) |
≤ 145 V (C2 - 10 kV / 5 kA) | |
≤ 40 V (C3 - 25 A) | |
≤ 40 V (C3 - 50 A) | |
Voltage protection level Up (line-earth) | ≤ 730 V (C1 - 1 kV / 500 A) |
≤ 900 V (C2 - 10 kV / 5 kA) | |
≤ 900 V (C3 - 25 A) | |
≤ 900 V (C3 - 50 A) | |
Voltage protection level Up static (line-line) | ≤ 55 V (C1 - 1 kV / 500 A) |
Response time tA (line-line) | ≤ 1 ns |
Response time tA (line-earth) | ≤ 100 ns |
Input attenuation aE, sym. | typ. 0.3 dB (≤ 10 MHz/150 Ω) |
Input attenuation aE, asym. | typ. 0.3 dB (≤ 10 MHz/150 Ω) |
Cut-off frequency fg (3 dB), sym. in 150 Ω system | typ. 60 MHz |
Capacity (Core-Core) | typ. 30 pF |
Resistance per path | 1.2 Ω ±5 % |
Surge protection fault message | Optical, multi-stage |
Max. required back-up fuse | 600 mA (FF) |
Impulse durability (line-line) | C1 - 1 kV / 500 A |
C2 - 10 kV / 5 kA | |
C2 - 10 kA | |
C3 - 50 A | |
Impulse durability (line-earth) | C1 - 1 kV / 500 A |
C2 - 10 kV / 5 kA | |
C2 - 10 kA | |
C3 - 50 A | |
D1 - 2.5 kA | |
Pulse reset time (line-line) | ≤ 15 ms |
Pulse reset time (line-earth) | ≤ 15 ms |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 4000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Air clearances and creepage distances | |
Standards/regulations | IEC 60664-1 |
Standards/specifications | IEC 61643-21 |
Note | 2000 + A1:2008 + A2:2012 |
Standards/specifications | EN 61643-21 |
Note | 2001 + A1:2009 + A2:2013 |
Standards/specifications | EN 61000-6-2 |
Note | 2005 |
Standards/specifications | EN 61000-6-3 |
Note | 2007 + A1:2011 |
Mounting type | DIN rail: 35 mm |
Item number | 2800801 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL22 |
Product key | CL2151 |
GTIN | 4046356665247 |
Weight per piece (including packing) | 126 g |
Weight per piece (excluding packing) | 121 g |
Customs tariff number | 85363010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171503 |
ECLASS-15.0 | 27171503 |
ETIM
ETIM 9.0 | EC000943 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
SCIP | c0dbb978-6227-4a17-a776-3d807b91e110 |
Compatible products
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
E/ME TBUS NS35 GY - End bracket 2713780
-
FK-MC 0,5/ 5-ST-2,5 - PCB connector 1881354
-
ZBN 18 CUS - Zack marker strip 0825059
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
-
X-PEN 0,35 - Marker pen 0811228
-
SZS 0,6X3,5 VDE - Screwdriver 1212602
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
PT-IQ-5-HF-12DC-P - Surge protection plug 2800796
-
PT-IQ-17,5-TBUS-5-2.0 - DIN rail bus connector 2906878
Your advantages
Predictive monitoring with 3-stage LED display
Integration of the status message into the system controller via group remote signaling
Install quickly and error-free with DIN rail connectors
Maximum ease of maintenance, thanks to the 2-piece design
Maximum protection for MCR applications with high discharge capacity
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057