VAL-MS-T1/T2 335/12.5/4+0-FM
-
Lightning/surge arrester type 1/2
2800644
Plug-in varistor-based lightning current arrester for 3-phase TN-S power supply networks with separate N and PE (5-conductor system: L1, L2, L3, N, PE), for Lightning Protection Levels III and IV, with remote indication contact.
Product details
Product type | Arrester combination |
Product family | VALVETRAB MS |
IEC test classification | I / II |
T1 / T2 | |
EN type | T1 / T2 |
IEC power supply system | TN-S |
Type | DIN rail module, two-section, divisible |
Number of positions | 4 |
Surge protection fault message | Optical, remote indicator contact |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | Changeover contact |
Operating voltage | 5 V AC ... 250 V AC |
30 V DC | |
Operating current | 5 mA AC ... 1.5 A AC |
1 A DC |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque | 3 Nm (1.5 mm² ... 16 mm²) |
4.5 Nm (25 mm² ... 35 mm²) | |
Stripping length | 16 mm |
Conductor cross section flexible | 1.5 mm² ... 25 mm² |
Conductor cross section rigid | 1.5 mm² ... 35 mm² |
Conductor cross section AWG | 15 ... 2 |
Connection method | Fork-type cable lug |
Conductor cross section flexible | 1.5 mm² ... 16 mm² |
Remote fault indicator contact | |
Connection method | Plug-in/screw connection via COMBICON |
Screw thread | M2 |
Tightening torque | 0.25 Nm |
Stripping length | 7 mm |
Conductor cross section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Dimensional drawing |
|
Width | 71.2 mm |
Height | 98.7 mm |
Depth | 77.5 mm (incl. DIN rail 7.5 mm) |
Horizontal pitch | 4 Div. |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6/PBT |
Material group | I |
Housing material | PA 6.6 |
PBT |
Mechanical data | |
Open side panel | No |
Mode of protection | L-PE |
N-PE | |
Direction of action | 3L-N/PE |
Nominal voltage UN | 240/415 V AC (TN-S) |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC | 335 V AC |
Rated load current IL | 80 A |
Protective conductor current IPE | ≤ 3.2 mA |
Standby power consumption PC | ≤ 1080 mVA |
Nominal discharge current In (8/20) µs | 12.5 kA |
Maximum discharge current Imax (8/20) µs | 50 kA |
Impulse discharge current (10/350) µs, charge | 6.5 As |
Impulse discharge current (10/350) µs, specific energy | 39 kJ/Ω |
Impulse discharge current (10/350) µs, peak value limp | 12.5 kA |
Total discharge current ITotal (8/20) µs | 200 kA |
Total discharge current ITotal (10/350) µs | 50 kA |
Short-circuit current rating ISCCR | 25 kA |
Voltage protection level Up | ≤ 1.2 kV |
≤ 1.6 kV (30 kA - 8/20 µs) | |
Residual voltage Ures | ≤ 1.2 kV (at In) |
≤ 1.1 kV (at 10 kA) | |
≤ 1 kV (at 5 kA) | |
≤ 0.9 kV (at 3 kA) | |
TOV behavior at UT | 415 V AC (5 s / withstand mode) |
457 V AC (120 min / safe failure mode) | |
Response time tA | ≤ 25 ns |
Max. backup fuse with V-type through wiring | 80 A (gG - 16 mm²) |
Max. backup fuse with branch wiring | 160 A (gG) |
Additional technical data | |
Maximum discharge current Imax (8/20) µs | 65 kA |
Ambient conditions | |
Degree of protection | IP20 (only when all terminal points are used) |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 30g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 7.5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
UL specifications | |
Maximum continuous operating voltage MCOV (L-L) | 670 V AC |
Maximum continuous operating voltage MCOV (L-N) | 670 V AC |
Maximum continuous operating voltage MCOV (L-G) | 335 V AC |
Maximum continuous operating voltage MCOV (N-G) | 335 V AC |
Nominal discharge current In (L-L) | 20 kA |
Nominal discharge current In (L-N) | 20 kA |
Nominal discharge current In (L-G) | 20 kA |
Nominal discharge current In (N-G) | 20 kA |
Mode of protection | L-L |
L-N | |
L-G | |
N-G | |
Nominal voltage | 415/240 V AC |
Power distribution system | Wye |
Nominal frequency | 50/60 Hz |
Measured limiting voltage MLV (L-L) | 3650 V |
Measured limiting voltage MLV (L-N) | 3650 V |
Measured limiting voltage MLV (L-G) | 2630 V |
Measured limiting voltage MLV (N-G) | 2630 V |
SPD Type | 4CA |
UL indicator/remote signaling | |
Operating voltage | 125 V AC |
AC operating current | 1 A AC |
UL connection data | |
Tightening torque | 30 lbf-in. |
Conductor cross section AWG | 14 ... 2 |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | DIN rail: 35 mm |
Item number | 2800644 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL18 |
Product key | CL1151 |
GTIN | 4046356624268 |
Weight per piece (including packing) | 723.3 g |
Weight per piece (excluding packing) | 716.1 g |
Customs tariff number | 85363030 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171201 |
ECLASS-15.0 | 27171201 |
ETIM
ETIM 9.0 | EC000381 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 6.323 kg CO2e |
Compatible products
-
MPB 18/1-10/1.0.0 - Wiring bridge 2830443
-
MPB 18/4- 8 - Wiring bridge 2809283
-
MPB 18/3- 6 - Wiring bridge 2809241
-
MPB 18/1-57 - Wiring bridge 2809238
-
MPB 18/1-12 - Wiring bridge 2748593
-
MPB 18/1- 9 - Wiring bridge 2748580
-
MPB 18/1- 8 - Wiring bridge 2748577
-
MPB 18/1- 6 - Wiring bridge 2748564
-
MPB 18/1- 4 - Wiring bridge 2809225
-
MPB 18/1- 3 - Wiring bridge 2809212
-
MPB 18/1- 2 - Wiring bridge 2809209
-
ZBN 18,LGS:ERDE - Marker for terminal blocks 2749589
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
DK-BIC-35 - Feed-through terminal block 2749880
-
ZBN 18 CUS - Zack marker strip 0825059
-
B-STIFT - Marker pen 1051993
-
SZK PZ2 VDE - Screwdriver 1206463
-
VAL-MS-T1/T2 335/12.5 ST - Type 1/2 surge protection plug 2800190
Your advantages
Quality proven millions of times over in the widest range of applications
Rapid installation with bridges, thanks to industry-standard overall width of 1 HP
Easy testing and insulation measurement, thanks to pluggable protection modules
Can be used in lightning protection level III and IV due to discharge capacity of 12.5 kA per position
Vibration-resistant latching ensures the plug remains firmly in place
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057