MBKKB 2,5-PV
-
Mini feed-through terminal block
2800583
Mini feed-through terminal block, with equipotential bonder, nom. voltage: 500 V, nominal current: 24 A, connection method: Screw connection, 1st and 2nd level, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 15, NS 35/7,5, NS 35/15, color: gray
Product details
Product type | Miniature terminal block |
Number of connections | 4 |
Number of rows | 2 |
Potentials | 2 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Maximum power dissipation for nominal condition | 0.77 W |
Number of connections per level | 2 |
Nominal cross section | 2.5 mm² |
1st and 2nd level | |
Connection method | Screw connection |
Screw thread | M3 |
Tightening torque | 0.5 ... 0.6 Nm |
Stripping length | 7 mm |
Internal cylindrical gage | A3 |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Cross section AWG | 24 ... 12 (converted acc. to IEC) |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section, flexible [AWG] | 24 ... 14 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 2.5 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.25 mm² ... 1.5 mm² |
Cross-section with insertion bridge, rigid | 2.5 mm² |
Cross-section with insertion bridge, flexible | 2.5 mm² |
2 conductors with same cross section, solid | 0.2 mm² ... 1.5 mm² |
2 conductors with same cross section, flexible | 0.2 mm² ... 1.5 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1 mm² |
Nominal current | 24 A |
Maximum load current | 24 A (in case of a 4 mm² conductor cross section, the maximum load current must not be exceeded by the total current of all connected conductors.) |
Nominal voltage | 500 V |
Nominal cross section | 2.5 mm² |
Width | 5.2 mm |
End cover width | 2.5 mm |
Height | 62 mm |
Depth on NS 15 | 47.5 mm |
Depth on NS 35/7,5 | 48 mm |
Depth on NS 35/15 | 55.5 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V2 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 125 °C |
Surge voltage test | |
Result | Test passed |
Temperature-rise test | |
Requirement temperature-rise test | Increase in temperature ≤ 45 K |
Result | Test passed |
Short-time withstand current 2.5 mm² | 0.3 kA |
Short-time withstand current 4 mm² | 0.48 kA |
Result | Test passed |
Power-frequency withstand voltage | |
Test voltage setpoint | 1.89 kV |
Result | Test passed |
Mechanical data | |
Open side panel | Yes |
Mechanical strength | |
Result | Test passed |
Attachment on the carrier | |
DIN rail/fixing support | NS 35/NS 15 |
Result | Test passed |
Test for conductor damage and slackening | |
Rotation speed | 10 rpm |
Revolutions | 135 |
Conductor cross section/weight | 0.2 mm² / 0.2 kg |
2.5 mm² / 0.7 kg | |
4 mm² / 0.9 kg | |
Result | Test passed |
Needle-flame test | |
Time of exposure | 30 s |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | NS 15 |
NS 35/7,5 | |
NS 35/15 |
Item number | 2800583 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | BE12 |
Product key | BE1264 |
GTIN | 4017918074272 |
Weight per piece (including packing) | 11.88 g |
Weight per piece (excluding packing) | 11.88 g |
Customs tariff number | 85369010 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27250102 |
ECLASS-15.0 | 27250102 |
ETIM
ETIM 9.0 | EC000897 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | a6e6a7dc-857e-43d1-ac12-be2049ca1040 |
Compatible products
Note: Applying some accessories below might limit this product.
-
FBRNI 2-5 N - Fixed bridge 3000175
-
FBRNI 3-5 N - Fixed bridge 3000162
-
FBRNI 4-5 N - Fixed bridge 3000159
-
FBRNI 10-5 N - Fixed bridge 2770639
-
FBRNI 20-5 N - Fixed bridge 3000609
-
EB 2- 5 - Insertion bridge 1401158
-
EB 3- 5 - Insertion bridge 1401145
-
EB 10- 5 - Insertion bridge 1401132
-
SBRN 2-7 - Bridge bar 1413230
-
DP-MBKKB 2,5 - Spacer plate 1413065
-
D-MBKKB 2,5 - End cover 1413052
-
FB-150 METER - Fixed bridge 0201595
-
RPS - Reducing plug 0201647
-
TS-KK 3 SO - Separating plate 2778534
-
SBS 5:UNBEDRUCKT - Marker card 1007219
-
TS-KK 3 - Separating plate 2770215
-
NS 15 UNPERF 2000MM VPE 10 - DIN rail, unperforated 1401695
-
NS 15 PERF 2000MM VPE 10 - DIN rail perforated 1401682
-
NS 15 AL PERF 2000MM VPE 10 - DIN rail perforated 1401763
-
NS 15 WH PERF 2000MM-VPE 10 - DIN rail perforated 1204096
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 5 :UNBEDRUCKT - Zack marker strip 1050004
-
ZB 5 CUS - Zack marker strip 0824962
-
ZB 5,LGS:FORTL.ZAHLEN - Zack marker strip 1050017
-
ZB 5,QR:FORTL.ZAHLEN - Zack marker strip 1050020
-
ZB 5,LGS:GLEICHE ZAHLEN - Zack marker strip 1050033
-
ZB 5,LGS:L1-N,PE - Zack marker strip 1050415
-
UC-TM 5 - Marker for terminal blocks 0818108
-
UC-TM 5 CUS - Marker for terminal blocks 0824581
-
UCT-TM 5 - Marker for terminal blocks 0828734
-
UCT-TM 5 CUS - Marker for terminal blocks 0829595
-
GBS 5-25X12 - Group marker label for terminal marking 0810588
-
GBS 5-25X5 - Group marker label for terminal marking 0829126
-
STP 5-2-ZB - Marker carriers 3037643
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
E/MBK - End bracket 1401637
-
E/MK 1 - End bracket 1421659
-
PSBJ 3/13/4 - Test plug strip 0201304
-
PSB 3/10/4 - Test plug strip 0601292
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
-
SZS 0,6X3,5 - Screwdriver 1205053
Your advantages
Fixed bridges and test sockets can be used on both levels
Clear arrangement thanks to marking of all terminal points
Space saving thanks to compact design and mounting option on a 15 mm DIN rail
Easy potential distribution thanks to standardized plug-in bridges
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057