VAL-MS 1000DC/2+F-FM
-
Type 2 surge protection device
2800176
Surge arrester for 2-pos. isolated DC voltage systems 1000 V DC, for DIN rail mounting, 3-pos. base element with remote indication contact, three pluggable temperature-monitored protective elements, for PE leakage current free, status message on each connector.
Product details
Product type | PV arrester |
Product family | VALVETRAB MS |
IEC test classification | II |
T2 | |
EN type | T2 |
Type | DIN rail module, two-section, divisible |
Number of positions | 3 |
Surge protection fault message | Optical, remote indicator contact |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Indicator/remote signaling | |
Switching function | Changeover contact, 1-pos. |
Maximum operating voltage Umax. AC | 250 V AC |
Max. operating current Imax | 1.5 A AC (250 V AC) |
1.5 A DC (30 V DC) |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque, min | 4.5 Nm |
Stripping length | 16 mm |
Conductor cross section flexible min. | 1.5 mm² |
Conductor cross section flexible max. | 25 mm² |
Conductor cross section, rigid min. | 1.5 mm² |
Conductor cross section, rigid max. | 35 mm² |
Connection method | MC 1,5/3 |
Screw thread | M2 |
Tightening torque, min | 0.25 Nm |
Stripping length | 7 mm |
Conductor cross section flexible min. | 0.14 mm² |
Conductor cross section flexible max. | 1.5 mm² |
Conductor cross section, rigid min. | 0.14 mm² |
Conductor cross section, rigid max. | 1.5 mm² |
Dimensional drawing |
|
Width | 53.4 mm |
Height | 99 mm |
Depth | 65.5 mm |
Horizontal pitch | 3 Div. |
Flammability rating according to UL 94 | V0 |
Housing material | PBT/PA |
Mechanical data | |
Open side panel | No |
Direction of action | (L+)-PE & (L-)-PE & (L+)-(L-) |
Maximum continuous voltage UC | 1000 V DC |
Rated load current IL | ≤ 80 A DC |
Protective conductor current IPE | ≤ 1 µA |
Standby power consumption PC | ≤ 1 mVA |
Nominal discharge current In (8/20) µs | 15 kA |
Maximum discharge current Imax (8/20) µs | 30 kA |
Voltage protection level Up (L+) - (L-) | ≤ 5 kV |
Voltage protection level Up (L+/L-) - PE | ≤ 3 kV |
Response time tA (L+) - (L-) | ≤ 25 ns |
Response time tA (L+/L-) - PE | ≤ 100 ns |
Protective circuit DC voltage side (DC) | |
Maximum discharge current Imax (8/20) µs | 30 kA |
Response time tA (L+) - (L-) | ≤ 25 ns |
Response time tA (L+/L-) - PE | ≤ 100 ns |
Nominal discharge current In (8/20) µs | 15 kA |
Rated load current IL | ≤ 80 A DC |
Short-circuit current rating ISCPV | 80 A |
Protective conductor current IPE | ≤ 1 µA |
Voltage protection level Up (L+) - (L-) | ≤ 5 kV |
Voltage protection level Up (L+/L-) - PE | ≤ 3 kV |
Standby power consumption PC | ≤ 1 mVA |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Air clearances and creepage distances | |
Standards/regulations | DIN EN 60664-1 / DIN EN 61643-11 |
Standards | |
Standards/regulations | DIN EN 61643-11 |
IEC 61643-1 | |
IEC 60364-7-712 | |
Standards/specifications | DIN EN 61643-11 |
Note | 2002 |
Standards/specifications | IEC 61643-1 |
Note | 2005 |
Standards/specifications | IEC 60364-7-712 |
Note | 2002 |
Mounting type | DIN rail: 35 mm |
Item number | 2800176 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | NULL |
Product key | CL1324 |
GTIN | 4046356514033 |
Weight per piece (including packing) | 340.9 g |
Weight per piece (excluding packing) | 340.9 g |
Customs tariff number | 85363010 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
B-STIFT - Marker pen 1051993
-
MPB F200X16/ 1GS - Wiring bridge 2818339
-
MPB F400X16/ 1GS - Wiring bridge 2818342
-
MPB F600X16/ 1GS - Wiring bridge 2818355
-
VAL-MS 1000PV ST - Type 2 surge protection plug 2805185
-
F-MS 1100/30 ST - Type 2 surge protection plug 2800178
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057