MCR-PS- 24DC-10DC
-
Signal conditioner
2766685
MCR constant voltage source, input voltage 18 - 30 V DC, output voltage 10 V DC
Product details
Product type | Constant voltage source |
Maximum temperature coefficient | ≤ 0.015 %/K |
Nominal input voltage range | 18 V DC ... 30 V DC |
Current consumption | approx. 10 mA (with no load on the output) |
Nominal output voltage | + 10 V DC ±0,1 % |
Residual ripple | ≤ 50 mVPP |
Short-circuit current | approx. 65 mA |
Input | |
Connection method | Pluggable screw connection |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 2.5 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 14 |
Stripping length | 8 mm |
Screw thread | M3 |
Output | |
Connection method | Pluggable screw connection |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 2.5 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 14 |
Stripping length | 8 mm |
Dimensional drawing |
|
Width | 12.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Horizontal pitch | 0.7 Div. |
Housing material | Polyamide PA non-reinforced |
Type of housing | Polyamide PA non-reinforced, color: green |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 65 °C |
Conformity/Approvals | |
Conformance | CE-compliant |
Mounting position | any |
Item number | 2766685 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | NULL |
Product key | DK1XXX |
GTIN | 4017918066796 |
Weight per piece (including packing) | 114.7 g |
Weight per piece (excluding packing) | 110 g |
Customs tariff number | 85044082 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
Lead (CAS: 7439-92-1) |
Your advantages
Voltage reference for setpoint definition in conjunction with potentiometers
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057