PSR-PC32-2NO-1NC-24-230UC-SP
-
Coupling relay
2700582
Coupling relay for SIL 3 high and low-demand applications, couples digital signals to the I/O, 24 V ... 230 V wide-range input, 2 enabling current paths (1x up to 60 V, 1x up to 250 V) 1 confirmation current path, safe state off applications, pluggable Push-in terminal block
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product family | PSRmini |
| Application | Safe switch off |
| High demand | |
| Low demand | |
| Ex | |
| Control | 1 and 2 channel |
| Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Times | |
| Typical response time | < 100 ms (with Us when controlled via A1) |
| Typical release time | < 200 ms (with Us when controlled via A1) |
| Recovery time | < 500 ms |
| Maximum power dissipation for nominal condition | 5.7 W (at US = 42 V AC, IL² = 72 A²) |
| Nominal operating mode | 100% operating factor |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage/insulation | Basic insulation 4 kV between all current paths and housing |
| Safe isolation, reinforced insulation 2.5 kV between (93/94) and (31/32, 24V/GND) | |
| Safe isolation, reinforced insulation 6 kV: between (A1/A2) and (13/14) and (31/32, 24V/GND) between (A1/A2) and (93/94) between (13/14) and (93/94) |
|
| Supply | |
| Designation | A1/A2 |
| Rated control circuit supply voltage US | 24 V AC/DC ... 230 V AC/DC -15 % ... +10 % |
| Rated control supply current IS | 75 mA (24 V DC) |
| 34 mA (48 V DC) | |
| 97 mA (42 V AC) | |
| 28 mA (120 V AC) | |
| 16 mA (230 V AC) | |
| Power consumption at US | 1.8 W (with DC) |
| 2.1 W (with AC) | |
| Apparent power | typ. 4.1 VA |
| Inrush current | typ. 16 A (Δt < 100 µs at Us) |
| < 5 mA (at terminal blocks 24V/GND at UD) | |
| Filter time | 10 ms (24 V DC, A1 in the event of voltage dips at Us ) |
| max. 1.5 ms (at A1-A2; test pulse width; at 24 V DC) | |
| 7.5 ms (at A1-A2; test pulse rate; at 24 V DC) | |
| Test pulse rate = 5 x Test pulse width | |
| Protective circuit | Surge protection; Varistor 275 V |
| Supply | |
| Designation | 24V/GND |
| Diagnostic supply voltage UD | 24 V DC -15 % / +10 % |
| Input current at UD | < 5 mA (at terminal blocks 24V/GND at UD) |
| Protective circuit | Surge protection; 33 V suppressor diode |
| Reverse polarity protection | |
| Relay: Enabling current paths (13/14, 93/94) | |
| Output description | 2 NO contacts each in series, without delay, floating |
| Number of outputs | 2 (safety-related) |
| Contact switching type | 2 enabling current paths |
| Contact material | AgSnO2 |
| Switching voltage | min. 12 V AC/DC |
| max. 250 V AC/DC (13/14) | |
| max. 60 V AC/DC (93/94) | |
| Switching power | min. 60 mW |
| Inrush current | min. 3 mA |
| max. 6 A | |
| Switching capacity (360/h cycles) | 4 A (24 V (DC13)) |
| 5 A (230 V (AC 15)) | |
| Limiting continuous current | 6 A (observe derating) |
| Sq. Total current | 72 A2 (observe derating) |
| Switching frequency | max. 0.1 Hz |
| Mechanical service life | 10x 106 cycles |
| Output fuse | 6 A gL/gG |
| 4 A gL/gG (for low-demand applications) | |
| Relay: Confirmation current path (31/32) | |
| Output description | 2 N/C contacts in series, without delay, floating/non-floating, depending on the application |
| Number of outputs | 1 (safety-related) |
| Contact switching type | 1 confirmation current path |
| Contact material | AgCuNi, + Au |
| Switching voltage | min. 3.3 V AC/DC |
| max. 26.4 V DC | |
| Switching power | min. 3.3 mW |
| Inrush current | min. 1 mA |
| max. 100 mA | |
| Limiting continuous current | 100 mA |
| Output fuse | 150 mA fast blow |
| Connection technology | |
| pluggable | yes |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Status display | 1 x LED (green), 1 x LED (yellow) |
| Operating voltage display | 1 x LED (yellow) |
| Width | 17.5 mm |
| Height | 117.4 mm |
| Depth | 114.5 mm |
| Color (Housing) | yellow (RAL 1018) |
| Housing material | PA |
| Safety data | |
| Stop category | 0 |
| Safety data: EN 50156-2 | |
| Safety Integrity Level (SIL) | 3 (Reference IEC 61508) |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 3 (< 15% of the overall SIL) |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 3 (< 15% of the overall SIL) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -40 °C ... 70 °C (observe derating) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Maximum altitude | ≤ 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Shock | 15g |
| Vibration (operation) | 10 Hz ... 150 Hz, 2g |
| ATEX | |
| Identification | II 3G Ex ec nC IIC T4 Gc |
| Certificate | UL 22 ATEX 2912X |
| IECEx | |
| Identification | Ex ec nC IIC T4 Gc |
| Certificate | IECEx UL 22.0037X |
| UL, USA/Canada | |
| Identification | cULus |
| Certificate | E140324 |
| UL Ex, USA / Canada | |
| Identification | Class I, Zone 2, AEx ec nC IIC T4 / Ex ec nC IIC Gc T4 X |
| Class I, Div. 2, Groups A, B, C, D, T4 | |
| Certificate | E360692 |
| CE | |
| Identification | CE-compliant |
| Environmental simulation test | |
| Identification | G3 |
| Certificate | ISA-S71.04 |
| CCC / China-Ex | |
| Identification | Ex ec nC IIC T4 Gc |
| Certificate | 2022122304115695 |
| Mounting type | DIN rail mounting |
| Assembly note | See derating curve |
| Mounting position | vertical or horizontal |
| Item number | 2700582 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DN01 |
| Product key | DNA182 |
| GTIN | 4046356916370 |
| Weight per piece (including packing) | 254 g |
| Weight per piece (excluding packing) | 226.5 g |
| Customs tariff number | 85364900 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371819 |
| ECLASS-15.0 | 27371819 |
ETIM
| ETIM 10.0 | EC001449 |
UNSPSC
| UNSPSC 21.0 | 39122200 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | bd9a471c-8f09-4942-9e6f-a14a5c8fb63d |
Compatible products
Your advantages
Up to SIL 3 in accordance with IEC 61508
Force-guided contacts in accordance with EN 50205
Easy proof test according to IEC 61508
Slim design
Wide-range input
Corrosion protection through protective coating on the PCB
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057