UPS modules with integrated battery are particularly space-saving: the UPS module and battery are combined in one housing. It’s just a case of connecting a power supply upstream.
QUINT-UPS/ 24DC/ 24DC/ 5/1.3AH
-
Uninterruptible power supply
2320254
Uninterruptible power supply with IQ Technology and integrated battery for DIN rail mounting, input: 24 V DC, output: 24 V DC/5 A, battery: lead AGM 1.2 Ah, including mounted universal DIN rail adapter UTA 107/30
Free download available.
Downloads
Product details
| General | |
| Note on the battery | This product contains a battery with a limited shelf life that must be charged every few months. The product packaging indicates when the battery must be started up or recharged. The general shelf life can be found in the energy storage devices area under “Latest startup”. |
| DC operation | |
| Input voltage | 24 V DC |
| Input voltage range | 18 V DC ... 30 V DC |
| Input voltage range DC | 18 V DC ... 30 V DC |
| Voltage type of supply voltage | DC |
| Buffer period | 50 min (1 A) |
| 5 min (5 A) | |
| Current consumption | 8.4 A (maximum) |
| 60 mA (No-load) | |
| 0.7 A (charging process) | |
| 5.9 A (at nom. output current and charging) | |
| Fixed backup threshold | ≤ 22.6 V DC |
| Efficiency | > 97.1 % (Mains operation, with charged energy storage) |
| 97.31 % | |
| Nominal output voltage | 24 V DC |
| Output voltage range | 18 V DC ... 30 V DC |
| Nominal output current (IN) | 5 A (0 °C ... 40 °C) |
| Output current limit | > 7.5 A (Battery operation) |
| Derating | 60 °C ... 70 °C (2.5 %/K) |
| Output power | 120 W |
| Power dissipation | 2.5 W (Mains operation) |
| 2.7 W (Mains operation) | |
| 1.9 W (Mains operation) | |
| 3.3 W (Battery operation) | |
| 3.3 W (Battery operation) | |
| 4.1 W (Battery operation) | |
| Output fuse | 1x 15 A |
| Connection in parallel | 2 |
| Connection in series | no |
| Mains operation | |
| Nominal output voltage | 24 V DC |
| Output voltage range | 18 V DC ... 30 V DC (UOUT = UIN - 0,1 V DC) |
| Nominal output current (IN) | 5 A (0 °C ... 40 °C) |
| POWER BOOST (IBoost) | 7.5 A (0 °C ... 40 °C) |
| Selective Fuse Breaking (ISFB) | 30 A (0 °C ... 40 °C) |
| Duration | 12 ms (SFB technology) |
| Battery operation | |
| Nominal output voltage | 24 V DC |
| Output voltage range | 19.2 V DC ... 27.6 V DC (UOUT = UBAT - 0,5 V DC) |
| Nominal output current (IN) | 5 A (0 °C ... 40 °C) |
| POWER BOOST (IBoost) | 7.5 A (0 °C ... 40 °C) |
| Selective Fuse Breaking (ISFB) | 32.5 A (0 °C ... 40 °C) |
| Duration | 15 ms (SFB technology) |
| Signal: Alarm | |
| Output description | Relay |
| Output voltage | ≤ 30 V AC/DC |
| Continuous load current | ≤ 100 mA |
| Signal: Battery charge | |
| Output description | Relay |
| Output voltage | ≤ 30 V AC/DC |
| Continuous load current | ≤ 100 mA |
| Signal: Battery mode | |
| Output description | Relay |
| Output voltage | ≤ 30 V AC/DC |
| Continuous load current | ≤ 100 mA |
| Signal | |
| Continuous load current | ≤ 200 mA |
| Nominal voltage UN | 24 V DC |
| End-of-charge voltage | 24 V DC ... 29 V DC (temperature compensated) |
| Charging current | 0.36 A |
| Nominal capacity | 1.2 Ah |
| Buffer period | 50 min (1 A) |
| 5 min (5 A) | |
| Latest startup date (battery only) | 3 Months (0 °C ... 20 °C) |
| 1 Months (30 °C ... 40 °C) | |
| Latest startup (battery only) - range | 1 Months ... 3 Months (20 °C ... 30 °C) |
| Battery technology | VRLA-AGM |
| Memory medium | VRLA-AGM Battery 1.2 Ah |
| Accumulator type | 2x BB Battery BP1.2-12FR (from UPS V/C-level 05) |
| IQ technology | Yes |
| Temperature sensor | yes |
| Network management | Yes |
| Input | |
| Connection method | Screw connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 20 |
| Conductor cross-section AWG max. | 12 |
| Stripping length | 7 mm |
| Screw thread | M4 |
| Tightening torque, min | 0.5 Nm |
| Tightening torque max | 0.6 Nm |
| Output | |
| Connection method | Screw connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 20 |
| Conductor cross-section AWG max. | 12 |
| Stripping length | 7 mm |
| Screw thread | M4 |
| Tightening torque, min | 0.5 Nm |
| Tightening torque max | 0.6 Nm |
| Signal | |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 12 |
| Screw thread | M4 |
| Tightening torque, min | 0.5 Nm |
| Tightening torque max | 0.6 Nm |
| Interface | IFS (Interface system data port) |
| Types of signaling | LED |
| Relay contact | |
| Interface/software | |
| Signal output | |
| Signalization designation | Power In OK |
| Status display | LED |
| Note on status display | static on |
| static on | |
| Signal output: Switching output | |
| Signalization designation | Alarm |
| Status display | LED |
| Note on status display | static on |
| Color | red |
| Note on status display | static on |
| Signal output: Switching output | |
| Signalization designation | Battery charge |
| Status display | LED bar graph |
| Note on status display | dynamic |
| Color | red/green |
| Note on status display | dynamic |
| Signal output: Switching output | |
| Signalization designation | Battery mode |
| Status display | LED |
| Note on status display | static on |
| Color | yellow |
| Note on status display | static on |
| Product type | DC UPS with integrated battery |
| Product family | QUINT DC UPS with integrated battery |
| Disposal | Used batteries must not be thrown away with household waste, they should instead be disposed of in accordance with applicable national regulations. |
| IQ technology | Yes |
| MTBF (IEC 61709, SN 29500) | > 806000 h (40 °C) |
| Insulation characteristics | |
| Protection class | III |
| Degree of pollution | 2 |
| Life expectancy (electrolytic capacitors) | |
| Time | 316800 h |
| Width | 88 mm |
| Height | 138 mm |
| Depth | 125 mm |
| Installation dimensions | |
| Installation distance right/left | 5 mm / 5 mm |
| Installation distance top/bottom | 50 mm / 50 mm |
| Mounting type | DIN rail mounting |
| Assembly note | alignable: horizontal 5 mm, vertical 50 mm |
| Mounting position | horizontal DIN rail NS 35, EN 60715 |
| Housing material | Metal |
| Housing material | Steel sheet, zinc-plated |
| Type of housing | Steel sheet, zinc-plated |
| Side element version | Galvanized sheet steel, closed |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (storage/transport) | -20 °C ... 40 °C |
| Ambient temperature (charge) | 0 °C ... 40 °C |
| Ambient temperature (discharge) | -20 °C ... 50 °C |
| Climatic class | 3K3 (in acc. with EN 60721) |
| Max. permissible relative humidity (operation) | ≤ 95 % (25 °C, non-condensing) |
| Shock | 18 ms, 30g, in each space direction (according to IEC 60068-2-27) |
| Vibration (operation) | < 15 Hz, amplitude ±2.5 mm (according to IEC 60068-2-6) |
| 15 Hz ... 150 Hz, 2.3g tv = 90 min. | |
| Rail applications | EN 50121-4 |
| Standard – Electronic equipment for use in electrical power installations and their assembly into electrical power installations | EN 50178/VDE 0160 (PELV) |
| Standard - Electrical safety | EN 60950-1/VDE 0805 (SELV) |
| EN 61558-2-17 |
| UL approvals | UL/C-UL Recognized UL 60950-1 |
| UL Listed UL 508 |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
| EMC requirements for noise emission | EN 61000-6-3 |
| EN 61000-6-4 | |
| EMC requirements for noise immunity | EN 61000-6-1 |
| EN 61000-6-2 | |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | 8 kV (Test Level 4) |
| Discharge in air | 15 kV (Test Level 4) |
| Comments | Criterion A |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 1 GHz |
| Test field strength | 20 V/m |
| Frequency range | 1 GHz ... 2 GHz |
| Test field strength | 10 V/m |
| Frequency range | 2 GHz ... 3 GHz |
| Test field strength | 3 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | 2 kV (Test Level 3 - asymmetrical) |
| Output | 2 kV (Test Level 3 - asymmetrical) |
| Signal | 2 kV (Test Level 4 - asymmetrical) |
| Comments | Criterion A |
| Surge voltage load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge voltage load (surge) | |
| Input | 1 kV (Test Level 2 - symmetrical) |
| 2 kV (Test Level 3 - asymmetrical) | |
| Output | 1 kV (Test Level 2 - symmetrical) |
| 2 kV (Test Level 3 - asymmetrical) | |
| Signal | 1 kV (Test Level 2 - asymmetrical) |
| Comments | Criterion A |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Input/output/signal | asymmetrical |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V (Test Level 3) |
| Emitted interference | |
| Standards/regulations | EN 61000-6-3 |
| Radio interference voltage in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
| Emitted radio interference in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Item number | 2320254 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CM20 |
| Product key | CMUQV3 |
| GTIN | 4046356554145 |
| Weight per piece (including packing) | 2,540 g |
| Weight per piece (excluding packing) | 2,137 g |
| Customs tariff number | 85371091 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27040705 |
| ECLASS-15.0 | 27040705 |
ETIM
| ETIM 10.0 | EC000382 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-3
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | a51c6a9e-c080-4ac5-828d-4f82d09d8574 |
Compatible products
-
IFS-USB-DATACABLE - Data cable 2320500
-
IFS-RS232-DATACABLE - Data cable 2320490
-
IFS-MINI-DIN-DATACABLE - Data cable 2320487
-
IFS-OPEN-END-DATACABLE - Data cable 2320450
-
QUINT-PS-ADAPTERS7/1 - Mounting adapter 2938196
-
UTA 107/30 - Mounting adapter 2320089
-
UWA 182/52 - Mounting adapter 2938235
-
FUSE 15A/32V FKS ATO - Fuse 2908361
-
IFS-CONFSTICK-L - Memory block 2901103
-
UPS-BAT-KIT/PB/2X12V/1.2AH - Uninterruptible power supply replacement battery 1283114
Your advantages
Easy handling thanks to automatic battery detection, tool-free battery replacement during operation, and communication via the IFS interface
Reliable starting of difficult loads with the static POWER BOOST power reserve with up to 1.5 times the nominal current permanently
Fast tripping of standard circuit breakers with SFB (selective fuse breaking) technology
Device suitable for universal use thanks to comprehensive license package and extensive parameterization and diagnostics options
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057