PACT MCR-RA
-
DIN rail adapter
2277598
Adapter for mounting on DIN rails. Only compatible with the gray current transformer housings.
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Assembly adapter |
| Color | gray (RAL 7042) |
| Mounting type | DIN rail: 35 mm |
| DIN rail mounting |
| Item number | 2277598 |
| Packing unit | 12 pc |
| Minimum order quantity | 12 pc |
| Sales key | C444 |
| Product key | CMMA1Z |
| GTIN | 4046356304979 |
| Weight per piece (including packing) | 3.275 g |
| Weight per piece (excluding packing) | 3.183 g |
| Customs tariff number | 39269097 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27370419 |
| ECLASS-15.0 | 27370419 |
ETIM
| ETIM 10.0 | EC001024 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
PACT MCR-V1-21-44- 50-5A-1 - Current transformer 2277019
-
PACT MCR-V1-21-44- 75-5A-1 - Current transformer 2277611
-
PACT MCR-V1-21-44-100-5A-1 - Current transformer 2277022
-
PACT MCR-V1-21-44-125-5A-1 - Current transformer 2277763
-
PACT MCR-V1-21-44-150-5A-1 - Current transformer 2277035
-
PACT MCR-V1-21-44-200-5A-1 - Current transformer 2277776
-
PACT MCR-V1-21-44-250-5A-1 - Current transformer 2277048
-
PACT MCR-V1-21-44-300-5A-1 - Current transformer 2277789
-
PACT MCR-V1-21-44-400-5A-1 - Current transformer 2277051
-
PACT MCR-V1-21-44-500-5A-1 - Current transformer 2277792
-
PACT V1-21-44-100-5A-05-15 - Current transformer 2902548
-
PACT MCR-V2- 3015- 60 - Current transformer 2277271
-
PACT MCR-V2-3015- 60- 60-5A-1 - Current transformer 2277815
-
PACT MCR-V2-3015- 60- 80-5A-1 - Current transformer 2277831
-
PACT MCR-V2-3015- 60- 125-5A-1 - Current transformer 2277624
-
PACT MCR-V2-3015- 60- 200-5A-1 - Current transformer 2277637
-
PACT MCR-V2-3015- 60- 200-5A-1 - Current transformer 2277857
-
PACT MCR-V2-3015- 60- 250-5A-1 - Current transformer 2277080
-
PACT MCR-V2-3015- 60- 250-5A-1 - Current transformer 2277860
-
PACT MCR-V2-3015- 60- 300-5A-1 - Current transformer 2277640
-
PACT MCR-V2-3015- 60- 400-5A-1 - Current transformer 2277093
-
PACT MCR-V2-3015- 60- 600-5A-1 - Current transformer 2277103
-
PACT MCR-V2-3015- 60- 750-5A-1 - Current transformer 2277666
-
PACT MCR-V2-3015- 60- 100-5A-1 - Current transformer 2277064
-
PACT MCR-V2-3015- 60- 150-5A-1 - Current transformer 2277077
-
PACT MCR-V2-4012-70-200-1A-1 - Current transformer 2905879
-
PACT MCR-V2-4012-70-250-1A-1 - Current transformer 2905882
-
PACT MCR-V2-4012- 70- 250-5A-1 - Current transformer 2277116
-
PACT MCR-V2-4012- 70- 300-5A-1 - Current transformer 2277679
-
PACT MCR-V2-4012-70-400-1A-1 - Current transformer 2905883
-
PACT MCR-V2-4012- 70- 400-5A-1 - Current transformer 2277129
-
PACT MCR-V2-4012- 70- 500-5A-1 - Current transformer 2277682
-
PACT MCR-V2-4012- 70- 600-5A-1 - Current transformer 2277132
-
PACT MCR-V2-4012- 70- 750-5A-1 - Current transformer 2277695
-
PACT MCR-V2-4012- 70- 800-5A-1 - Current transformer 2277145
-
PACT MCR-V2-4012- 70-1000-5A-1 - Current transformer 2277158
-
PACT MCR-V2- 5012- 85 - Current transformer 2277297
-
PACT MCR-V2-5012- 85- 150-5A-1 - Current transformer 2276117
-
PACT MCR-V2-5012- 85- 250-5A-1 - Current transformer 2276133
-
PACT MCR-V2-5012- 85- 300-5A-1 - Current transformer 2276146
-
PACT MCR-V2-5012- 85- 500-5A-1 - Current transformer 2276159
-
PACT MCR-V2-5012- 85- 600-5A-1 - Current transformer 2277174
-
PACT MCR-V2-5012- 85- 750-5A-1 - Current transformer 2276175
-
PACT MCR-V2-5012- 85- 800-5A-1 - Current transformer 2277187
-
PACT MCR-V2-5012- 85-1000-5A-1 - Current transformer 2277190
-
PACT MCR-V2-5012- 85-1250-5A-1 - Current transformer 2277200
-
PACT MCR-V2-5012- 85-1500-5A-1 - Current transformer 2276188
-
PACT MCR-V2- 6015- 85 - Current transformer 2277336
-
PACT MCR-V2-6015- 85- 200-5A-1 - Current transformer 2277873
-
PACT MCR-V2-6015- 85- 400-5A-1 - Current transformer 2277909
-
PACT MCR-V2-6015- 85- 500-5A-1 - Current transformer 2277912
-
PACT MCR-V2-6015- 85- 600-5A-1 - Current transformer 2277925
-
PACT MCR-V2-6015- 85- 750-5A-1 - Current transformer 2277938
-
PACT MCR-V2-6015- 85- 800-5A-1 - Current transformer 2277941
-
PACT MCR-V2-6015- 85-1000-5A-1 - Current transformer 2277954
-
PACT MCR-V2-6015- 85-1250-5A-1 - Current transformer 2277967
-
PACT MCR-V2-6015-85-800-1A-1 - Current transformer 2905885
-
PACT MCR-V2-10020-129 - Current transformer 2277378
-
PACT MCR-V2-10020-129-2000-1A1 - Current transformer 2905889
-
PACT MCR-V2-10020-129-2500-5A - Current transformer 2276395
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057