Our PACT current transformers for new installations offer a complete portfolio for converting alternating currents up to 4000 A AC. PACT current transformers are available as bus-bar, window-type, and winding current transformers with a range of different transformation ratios, accuracy classes, and rated powers suitable for your current measurement tasks.
PACT MCR-V2-3015- 60- 150-5A-1
-
Current transformer
2277077
Window-type current transformer, 150 A AC primary current; 5 A AC secondary current; accuracy class 1; 5 VA rated power
Product details
Compatible products
Your advantages
Protection against destruction: short-circuiting of the transformer by rotating the terminal cover 90°
Variable mounting with flexible mounting options
Detect peak loads reliably with a thermal nominal continuous current that is 120% of the primary rated current
Increased electrical safety with high rated insulation voltages
Space-saving design with consistently narrow housing widths of 30 mm