PSTD 0,65X0,65/18-3IS-2,54
-
Pin strip
2202993
Pin strip for connecting an additional PCB or PCB with hole pattern to the HBUS
Product details
Product type | Pin strip |
Product family | PSTD 0,65X0,65/..-V |
Type | Pin strip |
Number of positions | 18 |
Pitch | 2.54 mm |
Number of connections | 18 |
Number of rows | 2 |
Number of potentials | 18 |
Pin layout | Linear pinning |
Properties | |
Contact resistance | 35.7 mΩ |
Mounting type | THR soldering |
Pin layout | Linear pinning |
Material data - housing | |
Color (Housing) | black (9005) |
Insulating material | PA |
Flammability rating according to UL 94 | V0 |
Pitch | 2.54 mm |
Width [w] | 22.86 mm |
Height [h] | 37.8 mm |
Length [l] | 5 mm |
Pin dimensions | 0.635 x 0.635 mm |
Visual inspection | |
Specification | IEC 60512-1-1:2002-02 |
Result | Test passed |
Dimension check | |
Specification | IEC 60512-1-2:2002-02 |
Result | Test passed |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
Acceleration | 20 m/s² |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Durability test | |
Specification | IEC 60512-9-1:2010-03 |
Impulse withstand voltage at sea level | 1.75 kV |
Contact resistance R1 | 35.7 mΩ |
Contact resistance R2 | 35.7 mΩ |
Insertion/withdrawal cycles | 25 |
Climatic test | |
Specification | DIN 50018:2013-05 |
Corrosive stress | 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle |
Thermal stress | 100 °C/168 h |
Power-frequency withstand voltage | 0.84 kV |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Semi-sinusoidal |
Acceleration | 150 m/s² |
Shock duration | 11 ms |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Item number | 2202993 |
Packing unit | 60 pc |
Minimum order quantity | 60 pc |
Sales key | AC10 |
Product key | ACHBAE |
GTIN | 4055626292601 |
Weight per piece (including packing) | 3.14 g |
Weight per piece (excluding packing) | 1.8 g |
Customs tariff number | 85366990 |
Country of origin | TW |
ECLASS
ECLASS-13.0 | 27460201 |
ECLASS-15.0 | 27460201 |
ETIM
ETIM 9.0 | EC002637 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Suitable for wave and reflow soldering processes
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057