MC 1,5/10-LWL 4-3,5
-
Fiber optic
1841200
MINI COMBICON fiber optics, 3.5 mm pitch, 10-pos., separable for other numbers of positions (minimum: 2-pos.), inserts into the back of the MC header, color: transparent, dimension a: 4 mm
Product details
| Product type | Fiber optic |
| Product family | MC 1,5/..-LWL |
| Number of positions | 10 |
| Pitch | 3.5 mm |
| Fitting of components | |
| Partial assembly | No |
| Dimensional drawing |
|
| Pitch | 3.5 mm |
| Color (Light guide) | transparent |
| Type of packaging | packed in cardboard |
| Item number | 1841200 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Sales key | AA08 |
| Product key | AAHZEA |
| GTIN | 4017918111847 |
| Weight per piece (including packing) | 3.38 g |
| Weight per piece (excluding packing) | 3.362 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-15.0 | 27460404 |
| ECLASS-13.0 | 27460404 |
ETIM
| ETIM 10.0 | EC002943 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MC 1,5/ 2-GF-3,5 - PCB header 1843790
-
MC 1,5/ 3-G-3,5 - PCB header 1844223
-
MC 1,5/ 4-G-3,5 - PCB header 1844236
-
MC 1,5/ 5-G-3,5 - PCB header 1844249
-
MC 1,5/ 7-G-3,5 - PCB header 1844265
-
MC 1,5/ 9-G-3,5 - PCB header 1844281
-
MC 1,5/10-G-3,5 - PCB header 1844294
-
MC 1,5/12-G-3,5 - PCB header 1844317
-
MC 1,5/13-G-3,5 - PCB header 1844320
-
MC 1,5/14-G-3,5 - PCB header 1844333
-
MC 1,5/15-G-3,5 - PCB header 1844346
-
MC 1,5/18-G-3,5 - PCB header 1844375
-
MC 1,5/20-G-3,5 - PCB header 1844391
-
MC 1,5/11-G-3,5 - PCB header 1844304
-
MC 1,5/16-G-3,5 - PCB header 1844359
-
MC 1,5/19-G-3,5 - PCB header 1844388
-
MC 1,5/ 8-G-3,5 - PCB header 1844278
-
MC 1,5/17-G-3,5 - PCB header 1844362
-
MC 1,5/ 6-G-3,5 - PCB header 1844252
-
MC 1,5/ 3-GF-3,5 - PCB header 1843800
-
MC 1,5/ 4-GF-3,5 - PCB header 1843813
-
MC 1,5/ 7-GF-3,5 - PCB header 1843842
-
MC 1,5/11-GF-3,5 - PCB header 1843884
-
MC 1,5/12-GF-3,5 - PCB header 1843897
-
MC 1,5/13-GF-3,5 - PCB header 1843907
-
MC 1,5/17-GF-3,5 - PCB header 1843949
-
MC 1,5/20-GF-3,5 - PCB header 1843978
-
MC 1,5/ 9-GF-3,5 - PCB header 1843868
-
MC 1,5/14-GF-3,5 - PCB header 1843910
-
MC 1,5/19-GF-3,5 - PCB header 1843965
-
MC 1,5/15-GF-3,5 - PCB header 1843923
-
MC 1,5/16-GF-3,5 - PCB header 1843936
-
MC 1,5/ 5-GF-3,5 - PCB header 1843826
-
MC 1,5/ 6-GF-3,5 - PCB header 1843839
-
MC 1,5/18-GF-3,5 - PCB header 1843952
-
MC 1,5/10-GF-3,5 - PCB header 1843871
-
MC 1,5/ 8-GF-3,5 - PCB header 1843855
Your advantages
Bending of the light coming from low-profile SMD LEDs by 90°, making it visible from the front
10-pos., can be separated for other numbers of positions
Minimum size 2-pos.
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057