PTSM 0,5/ 2-HHI0-2,5-SMD R24 - PCB header
1815125

product line COMBICON Connectors XS
cross section 0.5 mm2
pitch 2.5 mm
mounting type SMD soldering
type of packaging 24 mm wide tape

PCB headers, nominal cross section: 0.5 mm2, color: black, nominal current: 6 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: PTSM 0,5/..-HHI-SMD, pitch: 2.5 mm, mounting: SMD soldering, pin layout: Linear pad geometry, number of solder pins per potential: 1, plug-in system: COMBICON PTSM, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: 24 mm wide tape

Product details









Your advantages

Designed for integration into the SMT soldering process
Supplied in tape-on-reel packing according to IEC 60286-3 for automated mounting
Inverted header with socket contacts for touch-proof device outputs or PCB/PCB connections
Additional solder anchors reduce the mechanical strain on the soldering spots