PTSM 0,5/ 4-HH1-2,5-THR R32 - PCB header
1814799

product line COMBICON Connectors XS
cross section 0.5 mm2
pitch 2.5 mm
mounting type THR soldering / wave soldering
type of packaging 32 mm wide tape

PCB headers, nominal cross section: 0.5 mm2, color: black, nominal current: 6 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: PTSM 0,5/..-HH-THR, pitch: 2.5 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2 mm, number of solder pins per potential: 1, plug-in system: COMBICON PTSM, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: 32 mm wide tape, Article with anti-rotation pin

Product details









Compatible products




Your advantages

Designed for integration into the SMT soldering process
Supplied in tape-on-reel packing according to IEC 60286-3 for automated mounting