MC 1,5/ 7-GF-3,81 P20 THRR56 - PCB header
1782077

product line COMBICON Connectors S
cross section 1.5 mm2
pitch 3.81 mm
mounting type THR soldering / wave soldering
type of packaging 56 mm wide tape

PCB headers, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 1, number of positions: 7, product range: MC 1,5/..-GF-THR, pitch: 3.81 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2 mm, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Standard, locking: Screw locking mechanism, mounting method: Threaded flange, type of packaging: 56 mm wide tape

Product details









Compatible products

Your advantages

Designed for integration into the SMT soldering process
Screwable flange for superior mechanical stability
Maximum flexibility when it comes to device design – one header for connectors with different connection technologies