product line COMBICON Connectors XS
cross section 0.5 mm2
pitch 2.5 mm
mounting type SMD soldering
type of packaging 24 mm wide tape
PCB headers, nominal cross section: 0.5 mm2, color: signal white, nominal current: 6 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: PTSM 0,5/..-HV-SMD WH, pitch: 2.5 mm, mounting: SMD soldering, pin layout: Linear pad geometry, number of solder pins per potential: 1, plug-in system: COMBICON PTSM, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: 24 mm wide tape, Article with anti-rotation pin