PCB hybrid connector, nominal cross section: 6 mm2, color: green, nominal current: 41 A, 8 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Socket, number of potentials: 11, number of rows: 1, number of positions: 11, number of connections: 11, product range: LPCH 6/..+6-STL, pitch: 7.62 mm, connection method: Lever Push-in connection, conductor/PCB connection direction: 0 °, plug-in system: COMBICON PC 6 hybrid, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard
Connection direction of the conductor to plug-in direction
0 °
Conductor cross-section rigid
0.75 mm² ... 10 mm²
Conductor cross-section flexible
0.75 mm² ... 6 mm²
Conductor cross-section AWG
18 ... 8
Conductor cross-section, flexible, with ferrule, without plastic sleeve
0.75 mm² ... 6 mm²
Conductor cross-section, flexible, with ferrule, with plastic sleeve
0.75 mm² ... 6 mm²
Cylindrical gauge a x b / diameter
4.3 mm x 4.0 mm / 4.0 mm
Stripping length
18 mm
Conductor connection Signal
Connection method
Push-in spring connection
Connection direction of the conductor to plug-in direction
0 °
Conductor cross-section rigid
0.2 mm² ... 1.5 mm²
Conductor cross-section flexible
0.2 mm² ... 1.5 mm²
Conductor cross-section AWG
24 ... 16
Conductor cross-section, flexible, with ferrule, without plastic sleeve
0.25 mm² ... 1.5 mm²
Conductor cross-section, flexible, with ferrule, with plastic sleeve
0.25 mm² ... 1 mm²
Cylindrical gauge a x b / diameter
2.4 mm x 1.5 mm / 1.5 mm
Stripping length
10 mm
Material data - contact
Note
WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material
Cu alloy
Surface characteristics
Tin-plated
Metal surface terminal point (top layer)
Tin (4 µm - 8 µm Sn)
Metal surface contact area (top layer)
Tin (4 µm - 8 µm Sn)
Material data - housing
Color (Housing Power)
green (6021)
Insulating material
PA GF
Insulating material group
I
CTI according to IEC 60112
600
Flammability rating according to UL 94
V0
Material data – actuating element
Color (Actuating element)
orange (2003)
Insulating material
PA GF
Insulating material group
I
CTI according to IEC 60112
600
Flammability rating according to UL 94
V0
Notes on operation
In accordance with IEC 61984, COMBICON connectors have no switching power (COC). During designated use, they must not be plugged in or disconnected when carrying voltage or under load.
Dimensional drawing
Pitch
7.62 mm
3.81 mm
Width [w]
59.35 mm
Height [h]
24.3 mm
Length [l]
48 mm
Conductor connection
Specification
IEC 60999-1:1999-11
Result
Test passed
Test for conductor damage and slackening
Specification
IEC 60999-1:1999-11
Result
Test passed
Test for conductor damage and slackening
Specification
IEC 60999-1:1999-11
Result
Test passed
Repeated connection and disconnection
Specification
IEC 60999-1:1999-11
Result
Test passed
Pull-out test
Specification
IEC 60999-1:1999-11
Conductor cross-section/conductor type/tractive force setpoint/actual value
0.75 mm² / solid / > 30 N
0.75 mm² / flexible / > 30 N
10 mm² / solid / > 90 N
6 mm² / flexible / > 80 N
Pull-out test
Specification
IEC 60999-1:1999-11
Conductor cross-section/conductor type/tractive force setpoint/actual value
0.2 mm² / solid / > 10 N
0.2 mm² / flexible / > 10 N
1.5 mm² / solid / > 40 N
1.5 mm² / flexible / > 40 N
Insertion and withdrawal forces
Result
Test passed
No. of cycles
25
Insertion strength per pos. approx.
7 N
Withdraw strength per pos. approx.
4 N
Contact holder in insert
Specification
IEC 60512-15-1:2008-05
Contact holder in insert Requirements >20 N
Test passed
Resistance of inscriptions
Specification
IEC 60068-2-70:1995-12
Result
Test passed
Polarization and coding
Specification
IEC 60512-13-5:2006-02
Result
Test passed
Visual inspection
Specification
IEC 60512-1-1:2002-02
Result
Test passed
Dimension check
Specification
IEC 60512-1-2:2002-02
Result
Test passed
Thermal test | Test group C
Specification
IEC 60512-5-1:2002-02
Tested number of positions
4
Insulation resistance
Specification
IEC 60512-3-1:2002-02
Insulation resistance, neighboring positions
> 5 MΩ
Temperature cycles
Specification
IEC 60999-1:1999-11
Result
Test passed
Air clearances and creepage distances | Power
Specification
IEC 60664-1:2007-04
Insulating material group
I
Comparative tracking index (IEC 60112)
CTI 600
Rated insulation voltage (III/3)
800 V
Rated surge voltage (III/3)
8 kV
minimum clearance value - non-homogenous field (III/3)
8 mm
minimum creepage distance (III/3)
10 mm
Rated insulation voltage (III/2)
1000 V
Rated surge voltage (III/2)
8 kV
minimum clearance value - non-homogenous field (III/2)
8 mm
minimum creepage distance (III/2)
8 mm
Rated insulation voltage (II/2)
1000 V
Rated surge voltage (II/2)
6 kV
minimum clearance value - non-homogenous field (II/2)
5.5 mm
minimum creepage distance (II/2)
5.5 mm
Air clearances and creepage distances | Signal
Specification
IEC 60664-1:2007-04
Insulating material group
I
Comparative tracking index (IEC 60112)
CTI 600
Rated insulation voltage (III/3)
160 V
Rated surge voltage (III/3)
2.5 kV
minimum clearance value - non-homogenous field (III/3)
1.5 mm
minimum creepage distance (III/3)
2 mm
Rated insulation voltage (III/2)
160 V
Rated surge voltage (III/2)
2.5 kV
minimum clearance value - non-homogenous field (III/2)
1.5 mm
minimum creepage distance (III/2)
1.5 mm
Rated insulation voltage (II/2)
320 V
Rated surge voltage (II/2)
2.5 kV
minimum clearance value - non-homogenous field (II/2)
1.5 mm
minimum creepage distance (II/2)
1.6 mm
Durability test
Specification
IEC 60512-9-1:2010-03
Impulse withstand voltage at sea level
7.3 kV
Contact resistance R1
0.42 mΩ
Contact resistance R2
0.46 mΩ
Insertion/withdrawal cycles
25
Insulation resistance, neighboring positions
> 5 MΩ
Climatic test
Specification
ISO 6988:1985-02
Corrosive stress
0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle
Thermal stress
100 °C/168 h
Power-frequency withstand voltage
3.31 kV
Vibration test
Specification
IEC 60068-2-6:2007-12
Frequency
10 - 150 - 10 Hz
Sweep speed
1 octave/min
Amplitude
0.35 mm (10 Hz ... 60.1 Hz)
Acceleration
5g (60.1 Hz ... 150 Hz)
Test duration per axis
2.5 h
Test directions
X-, Y- and Z-axis
Shocks
Specification
IEC 60068-2-27:2008-02
Pulse shape
Semi-sinusoidal
Acceleration
30g
Shock duration
18 ms
Test directions
X-, Y- and Z-axis (pos. and neg.)
Ambient conditions
Ambient temperature (storage/transport)
-40 °C ... 70 °C
Relative humidity (storage/transport)
30 % ... 70 %
Ambient temperature (assembly)
-5 °C ... 100 °C
Ambient temperature (operation)
-40 °C ... 105 °C (dependent on the derating curve)
Ambient conditions
Ambient temperature (operation)
-40 °C ... 105 °C (dependent on the derating curve)