PCB connectors for Smart Meter Gateways (SMGW)
ICC/TVFKC/MSTBC/3P13L33-20SMGW
-
Assembled PCB connectors
1714318
Assembled PCB connector / Y-cable with 3 printed circuit board connectors, rated current: 9 A, Head 1: 3-position , pitch: 5.08 mm , Crimp connection , Pin, Cable 1: cable length: 0.33 m, Color: black, blue, Cable type:mPPE litz wire, Head 2: 3-position, pitch: 5 mm , Push-in spring connection , Socket, Cable 2: cable length: 0.2 m, Color: black, blue, Cable type:mPPE litz wire, product feature: PCB connectors for Smart Meter Gateways (SMGW), Header 3: 3-position, pitch: 5.08 mm , product range: CC-Cabeling SMGW
Product details
Compatible products
Your advantages
Male connector with straight or bent conductor exit for optimal installation in control cabinets
Handling-compatible cable lengths, harmonized with meter design 3.HZ
Connection technology compatible with all FNN-compliant base meters, gateways, and control boxes
Simple connection of auxiliary equipment using Y-cables with open conductor ends