HC-D 40-EBUC-R
-
Contact insert
1679537
HEAVYCON female insert, D40 series, 40-pos., crimp connection, rolled contacts
Product details
General | For HEAVYCON ADVANCE housings of B16 type and HEAVYCON housings of B16/32 types, crimp contacts CK1,6-ER / CK1,6-BR (crimp contacts not included in the scope of supply) |
Assembly note | To ensure correct use, installation in housing with IP54 protection or better is required |
Connectors may be plugged in only when there is no load/voltage. |
Product type | Contact insert with a fixed no. of positions |
Series | HC-D |
Type | B16 |
B32 | |
Number of positions | 40 |
Connection profile | 40+PE |
Contact material type | rolled |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Dimensional drawing |
|
Width | 34 mm |
Height | 36 mm |
Length | 83 mm |
Drill hole distance, horizontal | 77.5 mm |
Mechanical characteristics | |
Contact diameter | 1.6 mm |
Connection technology | |
Connection technology | Crimp connection |
Connection in acc. with standard | IEC / EN |
Conductor connection | |
Conductor cross section | 0.14 mm² ... 1.5 mm² |
Connection cross section AWG | 26 ... 16 |
Stripping length of the individual wire | 3 mm +0,5 mm (0.14 mm² ... 0.5 mm²) |
3.5 mm +1 mm (0.5 mm² ... 1.5 mm²) |
Rated voltage (III/3) | 250 V |
Rated surge voltage | 4 kV |
Rated current | 10 A |
Test voltage | 4 kV AC |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact surface material | Ag (alternatively Au) |
Contact carrier material | PC |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
Constructional and testing regulations | DIN VDE 0627/86 |
DIN VDE 0110/02.79 | |
DIN VDE 0110-1/04.97 | |
IEC 60664-1, DIN IEC 60512 | |
IEC 60352 | |
Tests | DIN VDE 0627/86 |
DIN VDE 0110/02.79 | |
DIN VDE 0110-1/04.97 | |
IEC 60664-1, DIN IEC 60512 | |
IEC 60352 |
Item number | 1679537 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF61 |
Product key | AF7ABE |
GTIN | 4017918163761 |
Weight per piece (including packing) | 70.35 g |
Weight per piece (excluding packing) | 70.35 g |
Customs tariff number | 85366990 |
Country of origin | CZ |
ECLASS
ECLASS-13.0 | 27440205 |
UNSPSC
UNSPSC 21.0 | 39121522 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Perfluorobutane sulfonic acid (PFBS) and its salts (CAS: n/a) |
Compatible products
-
-
HC-B-3PE - PE multiplier 1644326
-
HC-CBU - Coding element 1676860
-
HC-CB - Coding bolt 1772722
-
HC-B-ZG - Strain relief clamp 1685327
-
HC-B-ZS - Strain relief clamp 1685330
-
HC-CST - Coding element 1676857
-
HC-B 24-ADP-B 16-GY - Adapter plate 1660449
-
HC-B 16-ANDOCK - Docking frame 1586138
-
CK1,6-ER-1,00BU OIC AG - Crimp contact 1004362
-
CK1,6-ER-2,50BU OIC AG - Crimp contact 1004366
-
CK1,6-BR-1,00BU OIC AG - Crimp contact 1004381
-
CK1,6-BR-2,50BU OIC AG - Crimp contact 1004383
-
CK1,6-ED-BU-POF - Female contact 1885004
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057