HC-B 24-I-DT-M
-
Contact insert
1648319
HEAVYCON male insert, B24 series, 24-pos., push-in connection
Product details
| General | For HEAVYCON ADVANCE and HEAVYCON housing of B24 type. Coding using the CP-HC (1686478) coding profile. HC-B6.../ HC-B10... for two coding profiles. HC-B16.../ HC-B24... for 4 coding profiles. Connectors may be operated only when there is no load/voltage. |
| Assembly note | 1) For single-stranded litz wires. For stranded wires use ferrules: 0.5 mm²... 2.5 mm² with / without insulating collar, length: 10 mm. 2) SZF0-0.4x2.5 screwdriver (similar to DIN 5264). |
| For housing type B24. Connectors may only be operated when there is no load/the power is switched off. Coding also using the CP-HC coding profile (1686478). HC-B6../HC-B10.. for 2 coding profiles. HC-B16../HC-B24.. for 4 coding profiles. Mounting/removal of 0.5 - 0.75 mm² wires using a screwdriver. |
| Product type | Contact insert with a fixed no. of positions |
| Series | HC-B |
| Type | B24 |
| B48 | |
| Number of positions | 24 |
| Connection profile | 24+PE |
| Contact numbering | 1 - 24 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Dimensional drawing |
|
| Height | 35.5 mm |
| Length | 111 mm |
| Drill hole distance, horizontal | 104 mm |
| Connection technology | |
| Connection technology | Push-in connection |
| Conductor connection | |
| Conductor cross-section | 0.5 mm² ... 2.5 mm² |
| Connection cross section AWG | 20 ... 14 |
| Stripping length of the individual wire | 10 mm (13 mm with ferrule) |
| Rated voltage (III/3) | 500 V |
| Rated surge voltage | 6 kV |
| Rated current | 16 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag |
| Contact carrier material | PA |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
| Constructional and testing regulations | DIN EN 61984 |
| DIN EN 60664 | |
| IEC 60352 | |
| Tests | DIN EN 61984 |
| DIN EN 60664 | |
| IEC 60352 |
| Item number | 1648319 |
| Packing unit | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF61 |
| Product key | AF7ABC |
| GTIN | 4046356092449 |
| Weight per piece (including packing) | 112.1 g |
| Weight per piece (excluding packing) | 109 g |
| Customs tariff number | 85366990 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27440205 |
| ECLASS-15.0 | 27440205 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-B-3PE - PE multiplier 1644326
-
CP-HC - Coding profile 1686478
-
HC-CBU - Coding element 1676860
-
HC-CB - Coding bolt 1772722
-
HC-B-ZG - Strain relief clamp 1685327
-
HC-B-ZS - Strain relief clamp 1685330
-
HC-CST - Coding element 1676857
-
HC-SMR-B24 - DIN rail mounting frame 1687985
-
HC-SMP 150-B24-AMQ - DIN rail mounting frame 1660944
-
HC-B 24-ANDOCK - Docking frame 1586141
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057