HC-B 10-I-DT-M
-
Contact insert
1648199
HEAVYCON male insert, B10 series, 10-pos., push-in connection
Product details
General | For HEAVYCON ADVANCE and HEAVYCON housing of B10 type. Coding using the CP-HC (1686478) coding profile. HC-B6.../ HC-B10... for two coding profiles. HC-B16.../ HC-B24... for 4 coding profiles. Connectors may be operated only when there is no load/voltage. |
Assembly note | 1) For single-stranded litz wires. For stranded wires use ferrules: 0.5 mm²... 2.5 mm² with / without insulating collar, length: 10 mm. 2) SZF0-0.4x2.5 screwdriver (similar to DIN 5264). |
For housing type B10. Connectors may only be operated when there is no load/the power is switched off. Coding also using the CP-HC coding profile (1686478). HC-B6../HC-B10.. for 2 coding profiles. HC-B16../HC-B24.. for 4 coding profiles. Mounting/removal of 0.5 - 0.75 mm² wires using a screwdriver. |
Product type | Contact insert with a fixed no. of positions |
Series | HC-B |
Type | B10 |
Number of positions | 10 |
Connection profile | 10+PE |
Contact numbering | 1 - 10 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Dimensional drawing |
|
Height | 35.5 mm |
Length | 64 mm |
Drill hole distance, horizontal | 57 mm |
Connection technology | |
Connection technology | Push-in connection |
Conductor connection | |
Conductor cross section | 0.5 mm² ... 2.5 mm² |
Connection cross section AWG | 20 ... 14 |
Stripping length of the individual wire | 10 mm (13 mm with ferrule) |
Rated voltage (III/3) | 500 V |
Rated surge voltage | 6 kV |
Rated current | 16 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact surface material | Ag |
Contact carrier material | PA |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
Constructional and testing regulations | DIN EN 61984 |
DIN EN 60664 | |
IEC 60352 | |
Tests | DIN EN 61984 |
DIN EN 60664 | |
IEC 60352 |
Item number | 1648199 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF61 |
Product key | AF7ABC |
GTIN | 4046356092326 |
Weight per piece (including packing) | 66.83 g |
Weight per piece (excluding packing) | 66.83 g |
Customs tariff number | 85366990 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27440205 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
HC-B-3PE - PE multiplier 1644326
-
CP-HC - Coding profile 1686478
-
HC-CBU - Coding element 1676860
-
HC-CB - Coding bolt 1772722
-
HC-B-ZG - Strain relief clamp 1685327
-
HC-B-ZS - Strain relief clamp 1685330
-
HC-CST - Coding element 1676857
-
HC-SMR-B10 - DIN rail mounting frame 1687969
-
HC-SMP 125-B10-AMQ - DIN rail mounting frame 1660960
-
HC-B 24-ADP-B 10-GY - Adapter plate 1660436
-
HC-B 10-ANDOCK - Docking frame 1586125
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057