HCC 4-FC
-
Female insert
1600030
Female insert, nom. voltage: 400 V, nominal current: 13.5 A, number of connections: 10, number of positions: 10, connection method: Crimp connection, Rated cross section: 1.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: direct screw connection, color: gray
Product details
Product type | High current terminal block |
Number of positions | 10 |
Pitch | 7.62 mm |
Number of connections | 10 |
Number of rows | 1 |
Potentials | 10 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Maximum power dissipation for nominal condition | 0.77 W |
Number of connections per level | 10 |
Nominal cross section | 2.5 mm² |
Connection method | Crimp connection |
Connection in acc. with standard | IEC 61984 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Cross section AWG | 24 ... 12 (converted acc. to IEC) |
Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
Conductor cross-section, flexible [AWG] | 24 ... 12 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 4 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 4 mm² |
2 conductors with same cross section, solid | 0.2 mm² ... 2.5 mm² |
2 conductors with same cross section, flexible | 0.2 mm² ... 2.5 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 2.5 mm² |
Nominal current | 13.5 A |
Maximum load current | 13.5 A (with STG-MTN 0,5-1,0 contact) |
20 A (with STG-MTN 1,5-2,5 contact) | |
Nominal voltage | 400 V |
Nominal cross section | 1.5 mm² |
Width | 92 mm |
Height | 27.6 mm |
Depth | 17 mm |
Drill hole spacing | 83 mm |
Pitch | 7.62 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V2 |
Insulating material group | I |
Insulating material | PA |
Mechanical data | |
Open side panel | No |
Technical data | |
Drill hole spacing | 83 mm |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 61984 |
Mounting type | direct screw connection |
Item number | 1600030 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | BE19 |
Product key | BE1ZWX |
GTIN | 4017918021764 |
Weight per piece (including packing) | 12.46 g |
Weight per piece (excluding packing) | 11.88 g |
Customs tariff number | 85472000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27141190 |
ECLASS-15.0 | 27141190 |
ETIM
ETIM 9.0 | EC002848 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Sturdy strain relief for plug and socket
Touch proof, even when unplugged
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057