CUC-PP-FR19:1U-I-EMPTY:24 BK
-
Marshalling panel
1422979
Marshalling panel, design: RJ45, degree of protection: IP20, material: PC-GF, connection method: Quick connection, housing size: 1, color: black
Product details
Product type | Patch panel |
Application | Installation slots for RJ45 cable connection module, adapter-free, and various FO couplings |
Connection profile | RJ45 |
No. of cable outlets | 24 |
Number of slots | 24 |
Insulation resistance | according to IEC 61010-1 |
Transmission medium | FO |
Connection method | Quick connection |
Width | 482.6 mm |
Height | 43.6 mm |
Depth | 83.4 mm |
Color | black |
Material | Steel, galvanized |
Flammability rating according to UL 94 | V0 |
Housing material | PC-GF |
Standards/regulations | Steel, galvanized |
Tensile strength short-term/long-term | 150N (Modul) |
Tensile strength short-term/long-term | 150N (Modul) |
Ambient conditions | |
Degree of protection | IP20 |
IP20 | |
Ambient temperature (operation) | 5 °C ... 55 °C |
Ambient temperature (storage/transport) | -5 °C ... 55 °C |
Ambient temperature (assembly) | -25 °C ... 55 °C |
Mounting type | 19" rack |
Assembly note | Observe the grounding concept |
Item number | 1422979 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AB18 |
Product key | ABNLBA |
GTIN | 4055626319933 |
Weight per piece (including packing) | 810 g |
Weight per piece (excluding packing) | 810 g |
Customs tariff number | 85389099 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 19170192 |
ECLASS-15.0 | 19170192 |
ETIM
ETIM 9.0 | EC003626 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MICROFOX-SP-1 - Diagonal cutter 1212487
-
CUC-PP-PATCHBAY - Marshalling panel 1407994
-
CUC-PP-PATCHBAY-MH - Marshalling panel 1409283
-
CUC-PP-PATCHBAY-MH BK - Marshalling panel 1409284
-
CUC-I-D1ZNI-S/R4GC8 - RJ45 coupling 1041760
-
FOC-I-D1PGN-S/LCGCSM - FO coupling 1041780
-
FOC-I-D1PGR-S/SCGCSM - FO coupling 1041800
-
FOC-I-D1PGY-S/MPAGC - FO coupling 1041820
-
FOC-I-D1PGY-S/MPBGC - FO coupling 1041840
-
CUC-PP-FRAME-SCREWSET - Screw set 1407989
Your advantages
Assembly without special tools
Rugged design
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057