VS-ASI-FC-PUR-YE/1000
-
Flat cable
1404841
AS-Interface PUR flat-ribbon conductor in yellow, 2 x 1.5 mm2, 1000 m on a disposable drum
Product details
Product type | Data cable by the meter |
Sensor type | AS-Interface |
Number of positions | 2 |
Shielded | no |
Rated voltage (III/3) | 32 V |
Rated surge voltage | 2 kV |
Signal type/category | AS-Interface |
Width | 10 mm |
Height | 4 mm |
Cable length | 1000 m |
Cable weight | 64 kg/km |
Number of positions | 2 |
Shielded | no |
Conductor structure | 2 x 1.5 mm² |
Conductor type | Flat cable |
Conductor structure signal line | 84x 0.15 mm |
AWG signal line | 16 |
Conductor cross section | 1.5 mm² |
Wire diameter incl. insulation | 2.5 mm |
Outer sheath, material | PUR |
External sheath, color | lemon yellow RAL 1012 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PP |
Single wire, color | brown, blue |
Thickness, insulation | approx. 0.50 mm |
Max. conductor resistance | ≤ 13.7 Ω/km |
Insulation resistance | ≥ 1 MΩ*km |
Nominal voltage, cable | 32 V |
Test voltage | 2000 V |
Smallest bending radius, fixed installation | ≥ 6 mm (one-time) |
Dynamic load capacity (bending) | Max. bending cycles: 8000000, Bending radius: 75 mm, Traversing direction: horizontal, above the broadside, Traversing rate: 4 m/s, Acceleration: 4 m/s² |
Max. bending cycles: 10000000, Bending radius: 50 mm, Traversing direction: vertical, above the broadside | |
Halogen-free | yes |
Special properties | Silicone-free |
Ambient temperature (operation) | -40 °C ... 85 °C (cable, fixed installation) |
-30 °C ... 85 °C (Cable, flexible installation) | |
FO cable | |
Transmission medium | Copper |
Duty cycle testing | suitable for drag chain |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 85 °C (fixed routing) |
-30 °C ... 85 °C (Flexibly installed) | |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Ambient temperature (assembly) | -30 °C ... 85 °C |
Testing | |
Duty cycle testing | suitable for drag chain |
Item number | 1404841 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF11 |
Product key | AF1LFA |
GTIN | 4046356327572 |
Weight per piece (including packing) | 222.22 g |
Weight per piece (excluding packing) | 222.22 g |
Customs tariff number | 85444995 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 26121707 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057