VS-08-ST-H21P-RJ45
-
RJ45 male insert
1404388
RJ45 male insert, CAT6, 8-pos., shielded, IDC pierce connection, for AWG 27 litz wires ... 24, with strain relief
Product details
Product type | Data connector (cable side) |
Type | RJ45 |
Sensor type | Ethernet |
Number of positions | 8 |
Connection profile | RJ45 |
No. of cable outlets | 1 |
Shielded | yes |
Cable outlet | straight |
Positions/contacts | 8P8C |
Insulation characteristics | |
Overvoltage category | I |
Degree of pollution | 2 |
Rated voltage (III/3) | 72 V (DC) |
Rated surge voltage | 330 kV |
Rated current | 1 A |
Contact resistance | < 20 mΩ (Contact) |
< 100 mΩ (shield) | |
Frequency range | to 250 MHz |
Insulation resistance | > 500 MΩ (100 V DC) |
Nominal voltage UN | 48 V |
Nominal current IN | 1 A |
Contact resistance per contact pair | < 20 Ω |
Contact resistance | > 10 mΩ (Wire – IDC) |
Transmission medium | Copper |
Transmission characteristics (category) | CAT6 |
Connection technology | |
Connection method | Crimp connection |
Connection cross section AWG | 27 ... 24 (flexible) |
Conductor cross section | 0.11 mm² ... 0.22 mm² (flexible) |
Cable outlet, angle | 180 |
Width | 11.7 mm |
Height | 14 mm |
Length | 30.2 mm |
Color | red |
Flammability rating according to UL 94 | V2 |
Contact material | Phosphor bronze |
Contact surface material | Au/Ni |
Contact carrier material | PC |
Locking latch material | PC |
Material for screw connection | PA |
External cable diameter | 6.6 mm |
Wire diameter including insulation | 0.9 mm ... 1 mm |
Test voltage Core/Core | 1000 V |
Test voltage Core/Shield | 1500.00 V |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 750 |
Insertion force per signal contact | < 20.00 N |
Extraction force per signal contact | < 20 N |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 60 °C |
Mounting type | Crimp connection |
Item number | 1404388 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Sales key | AB10 |
Product key | ABNAAG |
GTIN | 4046356313230 |
Weight per piece (including packing) | 4.4 g |
Weight per piece (excluding packing) | 4.005 g |
Customs tariff number | 85366990 |
Country of origin | TW |
ECLASS
ECLASS-15.0 | 27440114 |
ECLASS-13.0 | 27440114 |
ETIM
ETIM 9.0 | EC002636 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Reliable 360° shield contact due to the proven crimp connection
Easy installation with a crimping tool
Pin insert for V.06 sleeve housing VS-08-T-H-RJ45/IP67
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057