VS-08-T-H-RJ45/IP67-BK
-
RJ45 sleeve housing
1658671
RJ45 sleeve housing, design: RJ45, degree of protection: IP67, number of positions: 8, material: PA, cable outlet: straight, color: jet black RAL 9005, Ethernet
Product details
Compatible products
Your advantages
Simple operation
IP65/67
High-quality and inexpensive solution in the IP protection zone
Permanent mounting is also an option