CRIMPFOX-P SR 6
-
Crimping pliers
1212755
Crimping pliers, for SUNCLIX solar crimp connectors 2.5 ... 6 mm2, unlockable pressure lock, precise parallel crimping, lateral entry, B crimp, incl. positioning tool
Product details
| Note on application | For crimp contacts of 2.5 mm²...6.0 mm², AWG 14...AWG 10, of the PV-FT-CCF..., PV-FT-CCM..., PV-FT-C3F..., PV-FT-C3M... series, the packing slip includes a detailed list of the crimp contacts |
| Note on application | For crimp contacts of 2.5 mm²...6.0 mm², AWG 14...AWG 10, of the PV-C3F…, PV-C3M… series, the packing slip includes a detailed list of the crimp contacts |
| Environmental Product Compliance | |
| California Proposition 65 | Further information on California's prop. 65 is available under "Downloads" in the manufacturer's declaration |
| Product type | Crimping tool |
| Compression | B crimp |
| Product property | For SUNCLIX solar crimp connectors |
| Precise and parallel die guidance | |
| With positioning tool | |
| Long handle | |
| Unlockable pressure lock | |
| Crimping position 1 | |
| Max. cross section | 4 mm² |
| AWG max | 12 |
| Crimping position 2 | |
| Max. cross section | 6 mm² |
| AWG max | 10 |
| Crimping position 3 | |
| Max. cross section | 2.5 mm² |
| AWG max | 14 |
| Conductor connection | |
| Cross section range, metric | 2.5 mm² ... 6 mm² |
| Cross section range AWG | 14 ... 10 |
| Width | 112 mm |
| Height | 60 mm |
| Length | 290 mm |
| Color | black (RAL 9005) |
| Item number | 1212755 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BH31 |
| Product key | BH3139 |
| GTIN | 4046356906203 |
| Weight per piece (including packing) | 1,168.5 g |
| Weight per piece (excluding packing) | 992.9 g |
| Customs tariff number | 82032000 |
| Country of origin | SE |
ECLASS
| ECLASS-13.0 | 21043811 |
| ECLASS-15.0 | 21043811 |
ETIM
| ETIM 10.0 | EC000168 |
UNSPSC
| UNSPSC 21.0 | 27111500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable (No electrical and electronic equipment (EEE), cannot be used in EEE) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PV-FT-CCM-6-R1000 - Crimp contact 1704928
-
PV-FT-CCF-2,5-4-R1000 - Crimp contact 1704930
-
PV-FT-CCF-6-R1000 - Crimp contact 1704931
-
PV-C3M-C-2,5-4-R3000 - Crimp contact 1050768
-
PV-C3F-C-2,5-4-R3000 - Crimp contact 1050769
-
PV-C3F-C-6-R3000 - Crimp contact 1050767
-
PV-C3M-C-6-R3000 - Crimp contact 1050766
-
PV-C3F-C-2,5-4-R1000 - Crimp contact 1478435
-
PV-C3M-C-2,5-4-R1000 - Crimp contact 1457398
-
PV-C3F-C-6-R1000 - Crimp contact 1478436
-
PV-C3M-C-6-R1000 - Crimp contact 1457400
-
PV-FT-C3M-C-2,5-4-VPE50 - Crimp contact 1196770
-
PV-FT-C3F-C-2,5-4-VPE50 - Crimp contact 1196767
-
PV-FT-C3M-C-6-VPE50 - Crimp contact 1196768
-
PV-FT-C3F-C-6-VPE50 - Crimp contact 1196769
-
PV-FT-C3M-C-2,5-4-VPE250 - Crimp contact 1196772
-
PV-FT-C3F-C-2,5-4-VPE250 - Crimp contact 1196774
-
PV-FT-C3M-C-6-VPE250 - Crimp contact 1196771
-
PV-FT-C3F-C-6-VPE250 - Crimp contact 1196775
-
CRIMPFOX-P SR 6/LOC-1 - Spare locator 1535305
-
CRIMPFOX-P SR 6/LOC-2 - Spare locator 1535372
-
CRIMPFOX-P SR 6/DIE - Replacement die 1535310
Your advantages
For stranded class 5 cables according to IEC 60228
Precision-manufactured dies ensure consistently high levels of quality during contact processing
Parallel motion sequences of the dies for symmetrical and optimum crimping results
High crimping force with low manual force
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057