MCC 0,5-MP AU 0,14-0,5 R
-
Crimp contact
1013420
Crimp contact, nominal current: 6 A, contact connection type: Socket, connection method: Crimp connection, contact surface: Gold, type of packaging: Belt, product range: MCC 0,5-MP
Product details
| Product type | Crimp contact |
| Product family | MCC 0,5-MP |
| Pitch | 0 mm |
| Connection method | Crimp connection |
| Contact connection type | Socket |
| Stripping length | 4.1 mm ... 4.5 mm |
| Conductor cross-section flexible | 0.14 mm² ... 0.5 mm² |
| Conductor cross-section AWG | 26 ... 20 |
| Contact surface | Gold Au |
| Contact surface material | Gold |
| Metal surface terminal point (top layer) | Tin (3 - 6 µm Sn) |
| Metal surface contact area (top layer) | Gold (0.25 Au) |
| Surface characteristics | Selective coating |
| Contact material | Cu alloy |
| Pitch | - |
| Nominal current IN | 6 A |
| Type of packaging | Belt |
| Item number | 1013420 |
| Packing unit | 5,000 pc |
| Minimum order quantity | 5,000 pc |
| Sales key | AA01 |
| Product key | AAACAB |
| GTIN | 4055626492506 |
| Weight per piece (including packing) | 0.102 g |
| Weight per piece (excluding packing) | 0.102 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27460403 |
| ECLASS-15.0 | 27460403 |
ETIM
| ETIM 10.0 | EC000796 |
UNSPSC
| UNSPSC 21.0 | 39121500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.037 kg CO2e |
Compatible products
-
-
MCC 0,5/ 2-ST-2,54 - PCB connector 1012266
-
MCC 0,5/ 3-ST-2,54 - PCB connector 1012267
-
MCC 0,5/ 4-ST-2,54 - PCB connector 1012268
-
MCC 0,5/ 5-ST-2,54 - PCB connector 1012269
-
MCC 0,5/ 6-ST-2,54 - PCB connector 1012270
-
MCC 0,5/ 7-ST-2,54 - PCB connector 1012271
-
MCC 0,5/ 8-ST-2,54 - PCB connector 1012272
-
MCC 0,5/ 9-ST-2,54 - PCB connector 1012273
-
MCC 0,5/10-ST-2,54 - PCB connector 1012274
-
MCC 0,5/11-ST-2,54 - PCB connector 1012276
-
MCC 0,5/12-ST-2,54 - PCB connector 1012277
-
MCC 0,5/13-ST-2,54 - PCB connector 1012278
-
MCC 0,5/14-ST-2,54 - PCB connector 1012279
-
MCC 0,5/15-ST-2,54 - PCB connector 1012281
-
MCC 0,5/16-ST-2,54 - PCB connector 1012282
-
DMCC 0,5/ 2-ST-2,54 - PCB connector 1027603
-
DMCC 0,5/ 3-ST-2,54 - PCB connector 1027605
-
DMCC 0,5/ 4-ST-2,54 - PCB connector 1027606
-
DMCC 0,5/ 5-ST-2,54 - PCB connector 1027607
-
DMCC 0,5/ 6-ST-2,54 - PCB connector 1027608
-
DMCC 0,5/ 7-ST-2,54 - PCB connector 1027609
-
DMCC 0,5/ 8-ST-2,54 - PCB connector 1027610
-
DMCC 0,5/ 9-ST-2,54 - PCB connector 1027611
-
DMCC 0,5/10-ST-2,54 - PCB connector 1027612
-
DMCC 0,5/11-ST-2,54 - PCB connector 1027613
-
DMCC 0,5/12-ST-2,54 - PCB connector 1027614
-
DMCC 0,5/13-ST-2,54 - PCB connector 1027615
-
DMCC 0,5/14-ST-2,54 - PCB connector 1027616
-
DMCC 0,5/15-ST-2,54 - PCB connector 1027617
-
DMCC 0,5/16-ST-2,54 - PCB connector 1027618
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057