PATG 3/15
-
Conductor marker carrier
1013041
Conductor marker carrier, transparent, unmarked, cable diameter range: 4 ... 7 mm, mounting type: slide-on, text field height: 4 mm, text field width: 15 mm
Product details
Product type | Marker carriers |
Width | 15 mm |
Height | 7.5 mm |
Depth | 9.41 mm |
External dimensions | |
Outside diameter | 4 mm ... 7 mm |
External diameter min. | 4 mm |
External diameter max. | 7 mm |
Text field | |
Text field width | 15 mm |
Text field height | 4 mm |
RoHS compliant | yes |
Color | transparent |
Material | PVC |
Flammability rating according to UL 94 | V0 |
Components | Silicone-free |
External cable diameter | 4 mm ... 7 mm |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -50 °C ... 80 °C |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % |
Mounting type | slide-on |
Item number | 1013041 |
Packing unit | 500 pc |
Minimum order quantity | 500 pc |
Sales key | BG12 |
Product key | BG221A |
GTIN | 4017918013462 |
Weight per piece (including packing) | 0.393 g |
Weight per piece (excluding packing) | 22.22 g |
Customs tariff number | 39269097 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27281105 |
ECLASS-15.0 | 27281105 |
ETIM
ETIM 9.0 | EC002248 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
UCT-WMT (15X4) BU - Conductor marker 0801452
-
UCT-WMT (15X4) GN - Conductor marker 0801450
-
UCT-WMT (15X4) OG - Conductor marker 0801449
-
UCT-WMT (15X4) RD - Conductor marker 0801448
-
UCT-WMT (15X4) YE - Conductor marker 0801447
-
UC-WMT (15X4) - Conductor marker 0819398
-
UC-WMT (15X4) BU - Conductor marker 0821030
-
UC-WMT (15X4) GN - Conductor marker 0824040
-
UC-WMT (15X4) OG - Conductor marker 0824037
-
UC-WMT (15X4) RD - Conductor marker 0821043
-
UC-WMT (15X4) YE - Conductor marker 0819408
-
US-WMT (15X4) - Cable marker 0828767
-
US-WMT (15X4) BU - Cable marker 0829291
-
US-WMT (15X4) GN - Cable marker 0829292
-
US-WMT (15X4) OG - Cable marker 0829288
-
US-WMT (15X4) RD - Cable marker 0829287
-
US-WMT (15X4) VT - Cable marker 0829290
-
US-WMT (15X4) YE - Cable marker 0828954
-
EMT (15X4)R - Insert label 0817329
-
EMT (15X4)R BU - Insert label 0817332
-
EMT (15X4)R RD - Insert label 0816249
-
EMT (15X4)R YE - Insert label 0817358
-
WMTW (15X4)R - Cable marker 0831002
-
WMTW (15X4)R YE - Cable marker 0831003
-
PABL 15X4 - Insert strip 0808260
-
UCT-WMT (15X4) VT - Conductor marker 0801451
-
UC-WMT (15X4) BN - Cable marker 0829475
-
UC-WMT (15X4) VT - Cable marker 0825361
Your advantages
The corresponding UC‑WMT ..., US‑WMT ..., and EMT ... insert labels are used for marking
These conductor marking systems consist of marker carriers and insert labels
The PATG ... collar is a captive marker carrier
Can be used to mark conductors with a diameter of 0.6 mm ... 50 mm
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057