The TC MGUARD... security appliances are industrial mobile network routers with mGuard technology. As such, the routers offer a remote maintenance infrastructure for the secure connection of machines and systems via the Internet. A high-speed mobile network interface and a 4-port switch are integrated into a compact metal housing. Secure remote communication on a global scale takes place via 4G LTE as well as UMTS and CDMA networks. With the help of an SD card as a configuration memory, the devices can be quickly and easily started up or replaced. The devices have a buffered realtime clock and Trusted Platform Module (TPM) for secure key generation and management.
TC MGUARD RS2000 4G VZW VPN
-
Router
1010462
Security appliance, Version for Verizon Wireless (US), 4G mobile network interface, SD card slot, 2 VPN tunnels, firewall for easy configuration, router with NAT/1:1 NAT, 4 port switch
Free download available.
Downloads
Product details
| Width | 45 mm |
| Height | 130 mm |
| Depth | 114 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Material (Housing) | Metal |
| Signal | Ethernet |
| Web server | yes |
| Basic functions | Router with simplified 2-click firewall and VPN for 2 tunnels (fixed), metal housing, slot for any SD memory card |
| Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
| Transmission speed | 10/100 Mbps (auto negotiation) |
| Connection method | RJ45 |
| No. of channels | 4 |
| Transmission length | 100 m (shielded twisted pair) |
| Protocols supported | TCP/IP, UDP/IP, FTP, HTTP |
| Auxiliary protocols | ARP, DHCP, PING (ICMP), SNMP V1, SMTP |
| Data: V.24 (RS-232) interface in acc. with ITU-T V.28, EIA/TIA-232, DIN 66259-1 | |
| Serial transmission speed | 9.6; 19.2; 38.4; 57.6; 115.2 kbps |
| Connection method | D-SUB 9 plug |
| Transmission length | 15 m |
| File format/coding | UART/NRZ: 8 Data, 1/2 Stop, None/Even/Odd Parity |
| Data flow control/protocols | Software handshake, Xon/Xoff or hardware handshake RTS/CTS |
| Wireless | |
| Interface description | LTE (FDD) |
| Frequency range | 700 MHz (LTE B13) |
| 1700 MHz (LTE B4) | |
| Data rate | ≤ 150 Mbps (LTE, DL) |
| ≤ 50 Mbps (LTE, UL) | |
| Antenna | 50 Ω impedance SMA antenna socket |
| Antenna connection method | SMA (female) |
| SIM Interface | 1.8 volt, 3 volt |
| LTE | CAT4 |
| Country support | USA |
| Functionality | |
| Basic functions | Router with simplified 2-click firewall and VPN for 2 tunnels (fixed), metal housing, slot for any SD memory card |
| System requirements | |
| Supported browsers | HTTPS support required |
| Digital | |
| Description of the input | Digital input |
| Number of inputs | 3 |
| Voltage input signal | 10 V DC ... 30 V DC |
| Current input signal | 5 mA |
| Signal | |
| Output name | Digital output, resistive load |
| Number of outputs | 3 |
| Voltage output signal | 10 V DC ... 30 V DC (depending on the operating voltage) |
| Current output signal | ≤ 125 mA (Short-circuit-proof) |
| Product type | Security router for the DIN rail |
| Application | Ethernet |
| RS-232 | |
| MTTF | 582 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 271 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 114 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| Insulation characteristics | |
| Degree of pollution | 2 |
| Security functions | |
| 1:1 Network Address Translation (NAT) in the VPN | supported |
| Number of VPN tunnels | 2 (Fixed, Ipsec (IETF standard)) |
| Authentication | X.509v3 certificates with RSA or PSK |
| Data integrity | MD5, SHA-1 |
| Dynamic Host Configuration Protocol (DHCP) support | Server or Relay Agent |
| Filtering | Incoming or outgoing traffic |
| Firewall data throughput | max. 124 Mbps (Router mode, default firewall rules, bidirectional throughput) |
| max. 58 Mbps (Stealth mode, default firewall rules, bidirectional throughput) | |
| Firewall rules | Simplified 2-click stateful inspection firewall |
| Basic functions | Router with simplified 2-click firewall and VPN for 2 tunnels (fixed), metal housing, slot for any SD memory card |
| Internet Protocol Security (IPsec) mode | ESP tunnel / ESP transport |
| Link Layer Discovery Protocol (LLDP) | As per protocol 802.2 |
| Network Time Protocol (NTP) client | Client |
| Remote Syslog Logging | on externals server |
| Routing | Standard routing |
| NAT | |
| 1:1-NAT | |
| Port forwarding | |
| Encryption methods | DES, 3DES, AES-128, -192, -256 |
| Virtual private network (VPN) throughput | max. 40 Mbps (Router mode, VPN bidirectional throughput) |
| max. 26 Mbps (Stealth mode, VPN bidirectional throughput) | |
| Functions | |
| Basic functions | Router with simplified 2-click firewall and VPN for 2 tunnels (fixed), metal housing, slot for any SD memory card |
| Supported browsers | HTTPS support required |
| Security functions | |
| 1:1 Network Address Translation (NAT) in the VPN | supported |
| Number of VPN tunnels | 2 (Fixed, Ipsec (IETF standard)) |
| Authentication | X.509v3 certificates with RSA or PSK |
| Data integrity | MD5, SHA-1 |
| Dynamic Host Configuration Protocol (DHCP) support | Server or Relay Agent |
| Filtering | Incoming or outgoing traffic |
| Firewall data throughput | max. 124 Mbps (Router mode, default firewall rules, bidirectional throughput) |
| max. 58 Mbps (Stealth mode, default firewall rules, bidirectional throughput) | |
| Firewall rules | Simplified 2-click stateful inspection firewall |
| Basic functions | Router with simplified 2-click firewall and VPN for 2 tunnels (fixed), metal housing, slot for any SD memory card |
| Internet Protocol Security (IPsec) mode | ESP tunnel / ESP transport |
| Link Layer Discovery Protocol (LLDP) | As per protocol 802.2 |
| Network Time Protocol (NTP) client | Client |
| Remote Syslog Logging | on externals server |
| Routing | Standard routing |
| NAT | |
| 1:1-NAT | |
| Port forwarding | |
| Encryption methods | DES, 3DES, AES-128, -192, -256 |
| Virtual private network (VPN) throughput | max. 40 Mbps (Router mode, VPN bidirectional throughput) |
| max. 26 Mbps (Stealth mode, VPN bidirectional throughput) | |
| Electrical isolation | VCC // PE |
| Mains type | Cellular communication |
| Test voltage data interface/data interface | 1 kV (50 Hz, 1 min., manufacturer's declaration) |
| Test voltage data interface/power supply | 1 kV (50 Hz, 1 min., manufacturer's declaration) |
| Supply | |
| Supply voltage range | 11 V DC ... 36 V DC (via pluggable COMBICON screw terminal block) |
| Typical current consumption | < 320 mA (24 V DC) |
| Max. current consumption | 1.8 A (at 11 V DC (incl. 3 x 125 mA for the outputs)) |
| Function | |
| Management | Web-based management, SNMP |
| Supply | |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.25 mm² ... 2.5 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.20 mm² ... 2.50 mm² |
| Conductor cross-section, rigid | 0.20 mm² ... 2.50 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Stripping length | 7.00 mm |
| Tightening torque | 0.56 Nm ... 0.79 Nm |
| Ambient conditions | |
| Degree of protection | IP20 (Manufacturer's declaration) |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Free from substances that could impair the application of coating | in accordance with VW-AUDI-Seat central standard P-VW 3.10.7 57 65 0 |
| UL, USA/Canada | |
| Identification | Class I, Zone 2, AEx nA IIC T4 / Ex nA IIC T4 Gc |
| Class I, Div. 2, Groups A, B, C, D T4 | |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Wireless approval USA, FCC | |
| Certificate | N7NHL7518 |
| Mounting type | DIN rail mounting |
| Electromagnetic compatibility | Conformance with RED Directive 2014/53/EU |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV (Test Level 3) |
| Discharge in air | ± 8 kV (Test Level 3) |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 3 GHz (Test Level 3) |
| Field intensity | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2.2 kV (Test Level 3) |
| Signal | ± 2.2 kV (Test Level 3) |
| Comments | Criterion B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Input | ± 0.5 kV (DC supply) |
| Signal | ± 1 kV (Data line, asymmetrical) |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Emitted interference | |
| Standards/regulations | EN 61000-6-4 |
| Radio interference voltage in acc. with EN 55011 | EN 55011 class A industrial area of application |
| Emitted radio interference in acc. with EN 55011 | EN 55011 class A industrial area of application |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Item number | 1010462 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DN25 |
| Product key | DNC424 |
| GTIN | 4055626484266 |
| Weight per piece (including packing) | 630.7 g |
| Weight per piece (excluding packing) | 630.7 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170406 |
| ECLASS-15.0 | 19170406 |
ETIM
| ETIM 9.0 | EC001478 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 10,0 - Patch cable 2832629
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CRIMPTOOL - Assembly tool 2744869
-
SD FLASH 512MB - Program/configuration memory 2988146
-
FL MGUARD LIC VPN-10 - License 2700194
-
ANT-OMNI-0671-02 - Antenna 1396318
-
ANT-OMNI-0671-01 - Antenna 1396316
-
NBC-COX-CNM/0.5-S/COX-CKM - Coaxial cable 1340139
-
NBC-COX-CNM/1.0-M/COX-CKM - Coaxial cable 1340143
-
NBC-COX-CNM/3.0-M/COX-CKM - Coaxial cable 1340144
-
NBC-COX-CNM/5.0-M/COX-CKM - Coaxial cable 1340147
-
NBC-COX-CNM/3.0-L/COX-CNM - Coaxial cable 1340123
-
NBC-COX-CNM/5.0-L/COX-CNM - Coaxial cable 1340124
-
NBC-COX-CNM/10.0-L/COX-CNM - Coaxial cable 1340125
-
NBC-COX-CNM/15.0-L/COX-CNM - Coaxial cable 1340126
-
NBC-COX-CNM/30.0-L/COX-CNM - Coaxial cable 1340127
-
CN-UB-70DC-6-BB - Surge protection device 2803166
-
RAD-ADP-N/F-N/F - Adapter 2867843
-
RAD-TAPE-SV-19-3 - Weather protection tape 2903182
Your advantages
Integrated 4-port switch
Maximum security with IPsec protocol on Layer 3
Web-based management
Replaceable configuration memory
RS-232 interface with COM server function for integrating serial devices
Flexible routing
2 parallel VPN tunnels
Supports current certificates such as x509.v3
Stateful inspection firewall for dynamic filtering
Extended temperature rating
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057