UC-WMT (15X4) YE
-
Conductor marker
0819408
Conductor marker, Sheet, yellow, unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, cable diameter range: 0.6 ... 46 mm, mounting type: insert, Number of individual labels: 32, text field height: 4 mm, text field width: 15 mm
Product details
| Product type | Conductor marker |
| Marking | |
| Number of individual labels | 32 |
| Number of individual labels per row | 8 |
| Identification technology | UV LED technology |
| Width | 15 mm |
| Height | 4 mm |
| Depth | 1.9 mm |
| Text field | |
| Text field width | 15 mm |
| Text field height | 4 mm |
| Color | yellow (RAL 1018) |
| Material | PA |
| Flammability rating according to UL 94 | V2 |
| Base element material | PA |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 |
| Components | free from silicone and halogen |
| External cable diameter | 0.6 mm ... 46 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 100 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VDMA 24364-A1-L:2018-05 |
| Result | Test passed |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VW PV 3.10.7:2005-02 |
| Result | Test passed |
| Scratch resistance | |
| Specification | EN ISO 1518-1:2023 (following) |
| Requirements | ≥ 5 N |
| Result | Test passed |
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2020-12 (following) |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) |
| Test duration | 240 h |
| Rating 100 °C (121 °C) | Test passed |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropanol (99%) [67-63-0] | Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Immersion in chemicals, oil & fuel | |
| Specification | ISO 175:2010 (following) |
| Test duration | 168 h |
| Saltwater (saturated 350 g/l) [CAS No. - ] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Acetone (99 %) [CAS No. 67-64-1] |
Test passed |
| Methylethylketone (MEK) [CAS No. 78-93-3] |
Test passed |
| Gasoline [CAS No. 64742-49-0] |
Test passed |
| Diesel [CAS No. 68476-34-6] |
Test passed |
| IRM 901 | Test passed |
| IRM 902 | Test passed |
| IRM 903 | Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | EN ISO 22479:2022-06 |
| Result | Test passed |
| Procedure | Method B |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Test duration | 96 h |
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
| Standards | |
| Standards/regulations | EN 45545-2 |
| Mounting type | insert |
| Item number | 0819408 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | BG10 |
| Product key | BG2217 |
| GTIN | 4046356152372 |
| Weight per piece (including packing) | 9.12 g |
| Weight per piece (excluding packing) | 9.11 g |
| Customs tariff number | 39269097 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27281106 |
| ECLASS-15.0 | 27281106 |
ETIM
| ETIM 10.0 | EC001288 |
UNSPSC
| UNSPSC 21.0 | 39131700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.079 kg CO2e |
Compatible products
-
-
PLOTMARK - Marking plotter 0804499
-
CMS-P1-PLOTTER - Marking plotter 5144615
-
BM E.CARD-CARTR. BK 101 - Ink cartridge 1569770
-
BM E.CARD-CARTR. CL 101 - Ink cartridge 1569984
-
BM E.CARD-CLEANING CARTR. 100 - Cleaning cartridge 1569768
-
BM ID-CARTR. BK - Ink cartridge 1044345
-
BM ID-CARTR. CY - Ink cartridge 1044346
-
BM ID-CLEANING CARTR. - Cleaning cartridge 1044350
-
BLUEMARK CLED-FLUID-CARTR. - Ink cartridge 5146662
-
BLUEMARK FLUID-CARTRIDGE - Ink cartridge 5147421
-
CMS-DISPOSABLE-PEN 0,25 TR - Marker pen 5146685
-
CMS-DISPOSABLE-PEN 0,35 TR - Marker pen 5146686
-
CMS-INK-TR-C5 - Ink cartridge 5146684
-
CMS-PEN 0,25 - Marker pen 5067815
-
CMS-PEN 0,35 - Marker pen 5067828
-
CMS-R-FLUID-TR - Cleaning fluid 5146750
-
CMS-R-FLUID-TR-C2 - Cleaning cartridge 5146752
-
BM ID-MAG20 - Magazine 1044356
-
BM ID-MAG40 - Magazine 1044357
-
CMS-R-SET-TR - Cleaning set 5146751
-
PAB-SK 15 - Marker carriers 1013287
-
PATG 0/15 - Conductor marker carrier 1013740
-
PATG 1/15 - Conductor marker carrier 1013025
-
PATG 2/15 - Conductor marker carrier 1013038
-
PATG 3/15 - Conductor marker carrier 1013041
-
PATG 4/15 - Conductor marker carrier 1013054
-
PATG 5/15 - Conductor marker carrier 1013067
-
PATG 6/15 - Conductor marker carrier 1013070
-
PATG 7/15 - Conductor marker carrier 1013083
-
PATG 8/15 - Conductor marker carrier 1013096
-
PATG 9/15 - Conductor marker carrier 1013106
-
PATG HF 1/15 - Conductor marker carrier 1014046
-
PATG HF 2/15 - Conductor marker carrier 1014052
-
PATG HF 3/15 - Conductor marker carrier 1014058
-
PATG HF 4/15 - Conductor marker carrier 1014064
-
PATO 1/15 - Conductor marker carrier 1013119
-
PATO 2/15 - Conductor marker carrier 1013122
-
PATO 3/15 - Conductor marker carrier 1013135
-
PATO 4/15 - Conductor marker carrier 1013148
-
BLUEMARK ID - Printer 1003334
-
BLUEMARK CLED - Printer 5147999
Your advantages
The UC-WMT ... UniCard labeling range includes markers for conductor marking with marking collars from the PATG (HF) .../PATG ... system
The markers, which are supplied in uniform sheets, can be printed onto quickly and easily using the BLUEMARK printing system
To simplify mounting, the insert labels are arranged on UniCard sheets so that they can be separated branch by branch
Labeled insert strips are simply inserted into the collars. This protects the marking against dirt.
The format automatically ensures printing with a high degree of positioning accuracy
The sheets provide space for including function texts
Marking service: Phoenix Contact can custom-mark all UniCard markers according to your specifications
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057