KLM 3-L
-
Terminal strip marker carrier
0814788
Terminal strip marker carrier, adjustable height, for CLIPFIX 15, CLIPFIX 35, and CLIPFIX 35-5 end brackets, can be marked using labels in 20 x 8 mm format
Product details
Product type | Marker carriers |
Width | 10 mm |
Height | 21.6 mm |
Height NS 35/7,5 | 12 mm |
Depth | 74.25 mm |
Text field | |
Text field width | 20 mm |
Text field height | 8 mm |
Color | gray (RAL 7042) |
Material | PA |
Flammability rating according to UL 94 | V2 |
Relative insulation material temperature index (Elec., UL 746 B) | 125 °C |
Components | halogen-free |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 100 °C |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % |
Mounting type | plug in |
Item number | 0814788 |
Packing unit | 100 pc |
Minimum order quantity | 100 pc |
Sales key | BG12 |
Product key | BG211A |
GTIN | 4046356014069 |
Weight per piece (including packing) | 0.991 g |
Weight per piece (excluding packing) | 0.89 g |
Customs tariff number | 39269097 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27281105 |
ECLASS-15.0 | 27281105 |
ETIM
ETIM 9.0 | EC002248 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
UC-EMLP (20X8) SR - Plastic label 0828097
-
UC-EMLP (20X8) YE - Plastic label 0822631
-
US-EML (20X8) - Label 0800458
-
US-EML (20X8) YE - Label 0800460
-
US-EMLF (20X8) YE - Label 0803842
-
EML (20X8)R - Label 0816786
-
EML (20X8)R YE - Label 0816799
-
EML (20X8)R/TL - Label 0802999
-
EML (20X8)RL YE - Label 0816155
-
EML (20X8)RXL - Label 0802762
-
EML (15X6)R YE - Label 0819288
-
EML (15X6)R - Label 0803275
-
EML (15X6)RL YE - Label 0804548
-
EMLC (20X8)R - Fabric label 0815680
-
EMLC (20X8)R YE - Fabric label 0800235
-
EMLC (20X8)RL YE - Fabric label 0815800
-
EML-EX (20X8)R - Label 0803254
-
EMLP (20X8)R - Label 0819482
-
EMLP (20X8)R BU - Label 1096318
-
EMLP (20X8)R RD - Label 1096319
-
EMLP (20X8)R YE - Label 1096321
-
LS-EMLP (20X8) SR - Device marker 0831712
-
LS-EMLP (20X8) WH - Device marker 0831685
-
MM-EML (20X8)R C1 WH/BK - Label 1116204
-
MM-EML (20X8)R C1 YE/BK - Label 1116205
-
BMKL 20X 8 WH - Label sheet, DIN A4 5032280
-
BMKL 20X 8 YE - Label sheet, DIN A4 5032138
Your advantages
The KLM range has been specifically developed for CLIPFIX end brackets
The precise engagement mechanism enables infinite adjustment of the labeling area height
The KLM 3-L is suitable for multi-level terminal blocks and can be cut at two defined points
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057