ZBF 8,LGS:FORTL.ZAHLEN
-
Zack Marker strip, flat
0808804
Zack Marker strip, flat, Strip, white, labeled, printed horizontally: consecutive numbers 1 ... 10, 11 ... 20, etc. up to 101 ... 110, mounting type: latching, for terminal block width: 8 mm, Number of individual labels: 10, text field height: 8.15 mm, text field width: 5.15 mm
Product details
Product type | Labeled terminal marker |
Pitch | 8 mm |
Marking | |
Number of individual labels | 10 |
Number of individual labels per row | 10 |
Number of marker strips | 10 |
Printing direction | printed horizontally |
Printing | consecutive numbers 1 ... 10, 11 ... 20, etc. up to 101 ... 110 |
Mounting type | latching |
Color | white (RAL 9010) |
Material | PA |
Flammability rating according to UL 94 | V2 |
Components | free from silicone and halogen |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Scratch test for the determining scratch resistance | |
Specification | EN ISO 1518-1:2023 (following) |
Requirements | ≥ 5 N |
Result | Test passed |
Tesafilm test | |
Specification | DIN EN ISO 2409:2020-12 (following) |
Result | Test passed |
UV resistance | |
Specification | DIN EN ISO 4892-2:2021-11 (following) |
Result | Test passed |
Test duration | 96 h |
Specification | IEC 60068-2-2:2007-07 |
Result | Test passed |
Procedure | Test Bb |
Duration | 96 h |
Temperature for testing | 120 °C |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Isopropyl [CAS No. 67-63-0] |
Test passed |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | EN ISO 22479:2022-06 |
Result | Test passed |
Procedure | Method B |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 100 °C |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
Shelf life | 2 years |
Width | 8.15 mm |
Height | 6.4 mm |
Depth | 1.6 mm |
Pitch | 8 mm |
Text field | |
Text field width | 5.15 mm |
Text field height | 8.15 mm |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
General | 10 identically marked strips make up one packing unit (PU). |
Item number | 0808804 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | BG05 |
Product key | BG2122 |
Weight per piece (including packing) | 0.71 MGM |
Weight per piece (excluding packing) | 0.1 MGM |
Customs tariff number | 49119900 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27281101 |
ECLASS-15.0 | 27281101 |
ETIM
ETIM 9.0 | EC000761 |
UNSPSC
UNSPSC 21.0 | 39131500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
The ZBF zack marker strip system with flat marker groove is a marking solution for modular terminal blocks and electronics modules
Other pitches available on request
The multi-section marking strips are easy to fit and can be easily separated if required
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057