NLS-CU 3/10 SN 1000MM
-
Neutral busbar
0402174
Neutral busbar, DIN VDE 0611-4: 1991-02, color: silver-colored
Product details
| Nominal current IN | 140 A |
| Connection in acc. with standard | IEC / EN |
| Nominal current | 140 A |
| Maximum load current | 140 A |
| Width | 10 mm |
| Height | 1000 mm |
| Depth | 3 mm |
| Length | 1 m |
| Color | silver-colored |
| Connection in acc. with standard | IEC / EN |
| Tests | DIN VDE 0611-4: 1991-02 |
| Item number | 0402174 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Sales key | BE72 |
| Product key | BE7291 |
| GTIN | 4017918001810 |
| Weight per piece (including packing) | 264 g |
| Weight per piece (excluding packing) | 264 g |
| Customs tariff number | 74071000 |
| Country of origin | BG |
ECLASS
| ECLASS-13.0 | 27250307 |
| ECLASS-15.0 | 27250307 |
ETIM
| ETIM 10.0 | EC000485 |
UNSPSC
| UNSPSC 21.0 | 39121100 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
AB/SS-M - Support bracket 3025888
-
AB-SK 65 - Support bracket 3026489
-
AB/SKS - Support bracket 3240224
-
AB-PTI/3 - Support bracket 3213974
-
AB-SK - Support bracket 3025341
-
AB-SK 65-D - Support bracket 3026900
-
AB/SS-EX - Support bracket 0404415
-
AB-UTN 2,5/10 - Support bracket 3245082
-
AB-PTI 16-NLS BU - Support bracket 1030138
-
AB-SK TOP - Support bracket 3062090
-
AB-PTI 4/3 - Support bracket 3214053
-
AB-PTI - Support bracket 3214006
-
ABN 2/SS - Support bracket 0404460
-
AB-PTI 6 - Support bracket 3214008
-
AB2/SS - Support bracket 0404431
-
AB3/SS - Support bracket 0800086
-
AB-SK 65-D INSULATED - Support bracket 3040889
-
AB-SK/E - Support bracket 3026476
-
AB-SK TOP INSULATED - Support bracket 3062074
-
UAB - Support bracket 3032428
-
AB-UTI/3 - Support bracket 3076038
-
AB-SK/E-NS 35 - Support bracket 3213111
-
AB-SKS 60 - Support bracket 3240223
-
AB-SK-D TOP INSULATED - Support bracket 3062087
-
AB-SK-D TOP - Support bracket 3062100
-
AB-PTI 16-NLS - Support bracket 1030137
-
UAB 1 - Support bracket 3032431
-
AP-NLS N - Cover profile 1013634
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057