WP-SPIRAL PU C HF 36 - Protective hose
3240861

Protective hose, material: PU, filament: PUR sheathed spring steel, UV-resistant: no, flexible, degree of protection: IP68, color: blue, flammability rating in acc. with UL 94: V2, inside diameter: 29 mm, Total length: 10 m

Product details