PT-IQ-1X2-24DC-PT - Surge protection device
2801255

cross section
connection method
voltage Pictogram

Surge protection, consisting of protective plug and base element, with integrated multi-stage status indicator on the module, for a 2-wire floating signal circuit, HART-compatible. Can be used in safety-related circuits up to SIL 3.

This product needs further products for operation. Mandatory accessories

Product details









Your advantages

Predictive monitoring with 3-stage LED display
Integration of the status message into the system controller via group remote signaling
Install quickly and error-free with DIN rail connectors
Maximum ease of maintenance, thanks to the 2-piece design
Maximum protection for MCR applications with high discharge capacity