IPD Y 3P1,5 BK
-
Y distributor
1786317
Y distributor, number of positions: 2+PE, 600 V, 16 A, black, coding: P
This product needs further products for operation.
Mandatory accessories
Product details
| Order information: | Mounting material is not supplied as standard. |
| Product type | Power distributor |
| Product family | IPD |
| Type | Y distributor |
| Number of positions | 3 |
| Connection profile | 2+PE |
| Position marking | L, N, PE |
| Coding | P |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Dimensional drawing |
|
| Width | 72 mm |
| Height | 48 mm |
| Length | 63 mm |
| Rated surge voltage (III/3) | 6 kV |
| Rated current | 16 A |
| Rated voltage (III/3) | 600 V |
| Nominal voltage UN | 600 V AC |
| 600 V DC | |
| Nominal current IN | 16 A |
| Mechanical data | |
| Insertion/withdrawal cycles | 500 |
| Color (Housing) | black (RAL 9005) |
| Flammability rating according to UL 94 (Housing) | V0 |
| Position marking | L, N, PE |
| Ambient conditions | |
| Degree of protection | IP66 |
| IP68 (2 m / 24 h) | |
| IP69K | |
| Touch-proof when not plugged in (IP2X) | |
| Impact strength | IK07 (at 25°C) |
| Ambient temperature (operation) | -40 °C ... 100 °C |
| Temperature when conductor connected | -5 °C ... 50 °C |
| Resistance to UV radiation | yes |
| Service life test group | |
| Specification | IEC 61984:2008-10 |
| IEC 60512-1-1:2002-02 | |
| IEC 60512-2-1:2002-02 | |
| IEC 60512-2-2:2003-05 | |
| IEC 60512-4-1:2003-05 | |
| IEC 60512-9-1:2010-03 | |
| Requirements, Contact resistance | The contact resistance must not increase by more than 50% of the reference value or ≤ 5 mΩ. The higher value is permissible. The resistance of the PE connection must be ≤ 0.1 Ω. |
| Requirements, dielectric strength | There must be no electrical flashovers or disruptive charges for the duration of the test. The maximum permissible leakage current must not be exceeded. |
| Requirements, visual check | No defects that impair normal functionality. |
| Test current | 1 A |
| Test voltage | 1 V |
| Rated surge voltage | 6 kV |
| Impulse withstand voltage at sea level | 7.3 kV |
| Power-frequency withstand voltage | 3.31 kV |
| No. of cycles | 500 |
| Temperature rise | |
| Specification | IEC 60512-5-1:2002-02 |
| Requirements | The specified upper limiting temperature must not be exceeded. |
| Upper limiting temperature | 100 °C |
| Climatic test group | |
| Specification | IEC 61984:2008-10 |
| IEC 60512-11-10:2002-02 | |
| IEC 60512-11-9:2002-02 | |
| IEC 60512-11-7:2003-05 | |
| IEC 60512-4-1:2003-05 | |
| Requirements, Contact resistance | The contact resistance must not increase by more than 50% of the reference value or ≤ 5 mΩ. The higher value is permissible. The resistance of the PE connection must be ≤ 0.1 Ω. |
| Requirements, dielectric strength | There must be no electrical flashovers or disruptive charges for the duration of the test. The maximum permissible leakage current must not be exceeded. |
| Requirements, visual check | No defects that impair normal functionality. |
| Test current | 1 A |
| Test voltage | 1 V |
| Rated surge voltage | 6 kV |
| Impulse withstand voltage at sea level | 7.3 kV |
| Power-frequency withstand voltage | 3.31 kV |
| Cold stress | -40 °C/2 h |
| Thermal stress | 100 °C/168 h |
| Corrosive stress | 0.2 dm3 SO2 / 40 °C 3 °C / 24 h / 1 cycle |
| Assessment of fire risk (glow wire test) | |
| Specification | IEC 60998-1:2002-12 |
| IEC 60695-2-11:2000-10 | |
| Requirements | Flames or glowing processes are extinguished within 30 s after the glow wire is removed. No ignition of the silk paper. |
| Test duration | 30 s |
| Temperature for testing | 850 °C |
| Specification | IEC 60068-2-14:2023-07 |
| Requirements | No damage that would impair further safe use. Visual inspections and function tests passed. |
| Requirements, Contact resistance | The contact resistance must not increase by more than 50% of the reference value or ≤ 5 mΩ. The higher value is permissible. The resistance of the PE connection must be ≤ 0.1 Ω. |
| No. of cycles | 10 |
| Minimum temperature | -55 °C |
| Maximum temperature | +100 °C |
| Specification | IEC 60068-2-6:2007-12 |
| Contact disturbance requirement | Duration of the disturbance: max. 1 μs |
| Requirements, Contact resistance | The contact resistance must not increase by more than 50% of the reference value or ≤ 5 mΩ. The higher value is permissible. The resistance of the PE connection must be ≤ 0.1 Ω. |
| Requirements, visual check | No damage that can affect the intended use. |
| Lowest frequency | 10 Hz |
| Highest frequency | 150 Hz |
| Amplitude | 0.35 mm |
| Acceleration | 5g |
| Sweep speed | 1 octave/min |
| Test directions | X-, Y- and Z-axis |
| Shock | |
| Specification | IEC 60068-2-27:2008-02 |
| Contact disturbance requirement | Duration of the disturbance: max. 1 μs |
| Requirements, visual check | No defects that impair normal functionality. |
| Acceleration | 30g |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Pulse shape | Half-sine |
| Number of shocks per direction | 3 |
| Shock duration | 18 ms |
| Specification | IEC 60529:1989-11 |
| Requirements | Dust must not enter the housing. |
| Test duration | 8 h |
| IP code X6 - powerful jet water | |
| Specification | IEC 60529:1989-11 |
| Requirements | Water that is sprayed against the housing as a jet from any direction must not have any harmful effect. |
| Test duration | 1 min/m² at least 3 min |
| IP code X8 - continuous immersion | |
| Specification | IEC 60529:1989-11 |
| Requirements | Water may not penetrate in a harmful quantity when the housing is submerged in water continuously under conditions to be agreed between the manufacturer and user. However, the conditions must be more stringent than those of digit 7. |
| Test duration | 24 h |
| Vibration test | |
| Specification | DNV-CG-0339:2021-08 |
| IEC 60068-2-6:2007-12 | |
| Contact disturbance requirement | Duration of the disturbance: max. 1 μs |
| Requirements, Contact resistance | The contact resistance must not increase by more than 50% of the reference value or ≤ 5 mΩ. The higher value is permissible. The resistance of the PE connection must be ≤ 0.1 Ω. |
| Requirements, visual check | No defects that impair normal functionality. |
| Lowest frequency | 5 Hz |
| Highest frequency | 100 Hz |
| Amplitude | 1.6 mm |
| Acceleration | 4g |
| Sweep speed | 1 octave/min |
| Test directions | X-, Y- and Z-axis |
| Flammability (needle flame test) | |
| Specification | DNV-CG-0339:2021-08 |
| IEC 60695-11-5:2016-12 | |
| Requirements | No flames or glowing on the test object. If a flame or glow develops, it must extinguish within 30 s after the needle flame is removed, without the test object being completely burned. If droplets form, the paper substrate must not catch fire. |
| Damp heat cyclic | |
| Specification | DNV-CG-0339:2021-08 |
| IEC 60068-2-30:2005-08 | |
| Requirements | No damage and no temporary or permanent malfunctions in the test object. |
| Requirements, insulation resistance | RI ≥ 100 MΩ |
| Test duration | 12 h + 12 h |
| No. of cycles | 2 |
| Temperature for testing | +55 °C ±2 °C |
| Relative humidity | 95 % |
| IP code X9K - high pressure/steam-jet cleaning | |
| Specification | ISO 20653:2013-02 |
| Test duration | 30 s per position |
| Vibration, broadband noise | |
| Specification | IEC 61373:2010-05 |
| Contact disturbance requirement | Duration of the disturbance: max. 1 μs |
| Requirements, Contact resistance | The contact resistance must not increase by more than 50% of the reference value or ≤ 5 mΩ. The higher value is permissible. The resistance of the PE connection must be ≤ 0.1 Ω. |
| Requirements, visual check | No damage that can affect the intended use. |
| Test duration | 5 h per axis |
| Lowest frequency | 5 Hz |
| Highest frequency | 150 Hz |
| Acceleration | 0.6 g |
| Test directions | X-, Y- and Z-axis |
| Category | 1 |
| Class | B |
| Short-time withstand current | |
| Specification | IEC 60998-2-3:2002-12 |
| Requirements, Contact resistance | The contact resistance must not increase by more than 50% of the reference value or ≤ 5 mΩ. The higher value is permissible. The resistance of the PE connection must be ≤ 0.1 Ω. |
| Requirements, visual check | No damage that can affect the intended use. |
| Test current | 180 A |
| Test duration | 1 s |
| Specification | IEC 61984:2008-10 |
| IEC 60512-1-1:2002-02 | |
| Requirements | Checking of inscriptions (if any), fastenings of live parts, and conductor connections. No defects that impair normal functionality. |
| Additional text | The values specified apply to all repetitions of the same test within the normative test sequence. |
| Durability of marking | |
| Specification | IEC 61984:2008-10 |
| IEC 60068-2-70:1995-12 | |
| Requirements | Inscriptions must be legible after the test. |
| Polarization and coding | |
| Specification | IEC 61984:2008-10 |
| IEC 60512-13-5:2006-02 | |
| Requirements | No damage that can impair normal functionality. Connectors must only be able to be plugged in when they are in the correct position and combination. The design must prevent mismatching. Polarization prevents incorrect electrical contact. |
| Test force | 80 N |
| Provisions for earthing | |
| Specification | IEC 61984:2008-10 |
| Requirements | The test objects are manually contacted in every possible position and then released again. A continuity tester is used to check whether the PE contact leads when making contact and lags when breaking contact. |
| Contact retention in insert | |
| Specification | IEC 61984:2008-10 |
| IEC 60512-15-1:2008-05 | |
| Requirements | No axial offset should occur that can affect functions. |
| Test force | 150 N |
| Resistance to impact | |
| Specification | IEC 62444:2010-08 |
| Category | 4 |
| Protection against electric shock | |
| Specification | IEC 60998-1:2002-12 |
| Requirements | Connecting material with protection against electric shock must be designed in such a way that live parts are not accessible when they are properly installed and equipped with an insulated conductor with the smallest and/or largest cross-section. |
| Mechanical strength | |
| Specification | IEC 60998-1:2002-12 |
| IEC 60068-2-31:2008-05 | |
| Requirements, visual check | No defects that impair normal functionality. |
| Marking | |
| Specification | IEC 60998-1:2002-12 |
| Requirements | Inscriptions on the product must be permanent and easily legible. |
| Resistance to heat | |
| Specification | IEC 60998-1:2002-12 |
| Requirements | The diameter of the indentation caused by the ball is measured and must not exceed 2 mm. |
| Specification | EN 62262:2002-07 |
| Requirements, visual check | Loose parts or damage that would impair functionality are not permitted. |
| Additional text | At -40 °C |
| Item number | 1786317 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | AF6MAA |
| GTIN | 4067923404007 |
| Weight per piece (including packing) | 105.3 g |
| Weight per piece (excluding packing) | 100 g |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440603 |
| ECLASS-15.0 | 27440603 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Easy distribution of power, as components are plugged directly
Simple, time-saving wiring in the field with Push-Lock connection
Reliable installation in harsh environments with IP66, IP68, and IP69K throughout the entire system
Secure, tool-free locking even in particularly difficult installation situations
Fast commissioning with preassembled cable assemblies
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057