STEP POWER power supplies for distribution boards. The STEP POWER power supplies with Push-in connection technology are the professional solution for intelligent building automation. The compact devices are economical, space-saving, and flexible in application.
STEP3-PS/1AC/65W/PT/USB-PD
-
Power supply
1769687
Primary-switched STEP POWER power supply, DIN rail and direct mounting, input: 1-phase, output: USB-A 15 W, 2 x USB-C PD 65 W
Product details
| AC operation | |
| Supply system configuration | Star network (TN, TT, IT (PE)) |
| Input voltage range | 100 V AC ... 240 V AC -15 % ... +10 % |
| Typical national grid voltage | 120 V AC |
| 230 V AC | |
| Voltage type of supply voltage | AC |
| Inrush current | typ. 30 A (25 °C) |
| Inrush current integral (I2t) | typ. 0.14 A2s |
| Frequency range (fN) | 50 Hz ... 60 Hz ±10 % |
| Mains buffering time | typ. 10 ms (120 V AC) |
| typ. 70 ms (230 V AC) | |
| Current consumption | 1.22 A (100 V AC) |
| 0.66 A (240 V AC) | |
| Switch-on time | typ. 2 s |
| Device mains fuse | 3.15 A internal (device protection), slow-blow |
| Recommended breaker for input protection | 6 A ... 16 A (Characteristics B, C, D, K) |
| Discharge current to PE | < 0.25 mA |
| DC operation | |
| Input voltage range | 110 V DC ... 250 V DC -15 % ... +20 % |
| Voltage type of supply voltage | DC |
| Current consumption | 0.67 A (110 V DC) |
| 0.29 A (250 V DC) | |
| Efficiency | > 89 % (120 V AC) |
| > 90 % (230 V AC) | |
| Nominal output voltage (USB-A) | 5.2 V DC (15 W) |
| Nominal output voltage (USB-C) | 5.2 V DC (25 W) |
| 9 V DC (27 W) | |
| 12 V DC (36 W) | |
| 15 V DC (45 W) | |
| 20 V DC (65 W) | |
| 28 V DC (65 W) | |
| Output current Imax | 12.5 A |
| Nominal output current (IN) (USB-A) | 3 A (15 W) |
| Nominal output current (IN) (USB-C) | 5 A (25 W) |
| 3 A (27 W) | |
| 3 A (36 W) | |
| 3 A (45 W) | |
| 3.25 A (65 W) | |
| 2.3 A (65 W) | |
| Short-circuit-proof | yes |
| Derating | > 50 °C ... 70 °C (2 % / K) |
| Crest factor | typ. 3.3 |
| typ. 4.2 | |
| Output power (PN) | 65 W |
| Control deviation | < 4 % (Static load change 10 % ... 90 %) |
| < 10 % (Dynamic load change 10 % ... 90 %, (10 Hz)) | |
| < 0.1 % (change in input voltage ±10 %) | |
| Rise time | typ. 100 ms (UOut = 10 % ... 90 %) |
| Minimum no-load power dissipation | < 0.21 W (120 V AC) |
| Maximum no-load power dissipation | < 0.21 W (230 V AC) |
| Minimum nominal load power dissipation | < 7.8 W (120 V AC) |
| Power loss nominal load max. | < 6.7 W (230 V AC) |
| Integrated fuse protection | no |
| Fuse protection (secondary side) | electronic |
| Input | |
| Position | 1.x |
| Connection technology: Positions | |
| Position marking | 1.1 (L), 1.2 (N) |
| Conductor connection | |
| Connection method | Push-in connection |
| rigid (Terminal block) | 0.2 mm² ... 4 mm² |
| rigid (recommended) | 1.5 mm² |
| flexible (Klemme) | 0.2 mm² ... 4 mm² |
| flexible (empfohlen) | 1.5 mm² |
| flexible with ferrule without plastic sleeve (Terminal block) | 0.5 mm² ... 2.5 mm² |
| flexible with ferrule without plastic sleeve (recommended) | 1.5 mm² |
| flexible with ferrule with plastic sleeve (Terminal block) | 0.2 mm² ... 2.5 mm² |
| flexible with ferrule with plastic sleeve (recommended) | 1.5 mm² |
| AWG (recommended) | 16 |
| AWG (Terminal block) | 24 ... 12 (Cu) |
| Stripping length (starr/flexibel) | 10 mm (rigid/flexible/ferrule without plastic sleeve) |
| Stripping length (Aderendhülse) | 13 mm (Ferrule with plastic sleeve) |
| Output | |
| Position | 2.x |
| Connection technology: Positions | |
| Position marking | 2.1 (USB-C), 2.2 (USB-A), 2.3 (USB-C) |
| LED signaling | |
| Signal threshold | > UOUT > 0.9 x UN (DC OK LED lights up green) |
| < UOUT < 0.9 x UN (DC OK LED off) | |
| > 50 W (Pout LED lights up yellow) | |
| < 50 W (Pout LED off) | |
| Number of phases | 1 |
| Insulation voltage input/output | 4 kV AC (type test) |
| 3.75 kV AC (routine test) |
| Product type | Power supply |
| Product family | STEP POWER |
| MTBF (IEC 61709, SN 29500) | > (25 °C) |
| > 614000 h (40 °C) | |
| > (50 °C) | |
| Insulation characteristics | |
| Protection class | II (in closed control cabinet) |
| Overvoltage category (EN 61010-1) | II (≤ 5000 m) |
| Overvoltage category (EN 62477-1) | III (≤ 2000 m) |
| Overvoltage category (EN 61558-2-16) | II (≤ 5000 m) |
| Degree of pollution | 2 |
| Life expectancy (electrolytic capacitors) | |
| Current | 3.25 A |
| Temperature | 40 °C |
| Time | 69791 h |
| Additional text | 120 V AC |
| Life expectancy (electrolytic capacitors) | |
| Current | 3.25 A |
| Temperature | 40 °C |
| Time | 91074 h |
| Additional text | 230 V AC |
| Item dimensions | |
| Width | 36 mm |
| Height | 90 mm |
| Depth | 61 mm |
| Depth (Device depth (DIN rail mounting)) | 55 mm (Device depth (DIN rail mounting)) |
| Horizontal pitch | 2 HP (DIN 43880) |
| Mounting type | DIN rail or direct mounting |
| Assembly note | alignable: 0 mm horizontally, 30 mm vertically |
| Mounting position | horizontal DIN rail NS 35, EN 60715 |
| Flammability rating according to UL 94 | V0 (Housing, terminal blocks, base latches) |
| Housing material | Plastic |
| Housing material | PC |
| Foot latch material | Polyamid |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -10 °C ... 70 °C (Derating > 60 °C: 2 %/K) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Ambient temperature (start-up type tested) | -25 °C |
| Maximum altitude | ≤ 4000 m (> 2000 m, Derating: 10 %/1000 m) |
| Max. permissible relative humidity (operation) | ≤ 95 % (at 25 °C, non-condensing) |
| Shock (operation) | 18 ms, 30g, per spatial direction (IEC 60068-2-27) |
| Vibration (operation) | < 15 Hz, amplitude ±2.5 mm (IEC 60068-2-6) |
| 15 Hz ... 150 Hz, 2.3g, 90 min. | |
| Safety extra-low voltage | |
| Standard designation | Safety extra-low voltage |
| Standards/specifications | IEC 61010-1 (SELV) |
| Protective extra-low voltage | |
| Standard designation | Protective extra-low voltage |
| Standards/specifications | IEC 61010-2-201 (PELV) |
| Safe isolation | |
| Standard designation | Safe isolation |
| Standards/specifications | IEC 61558-2-16 |
| Low-voltage power supplies, DC output | |
| Standard designation | Low-voltage power supplies, DC output |
| Standards/specifications | EN 61204-3 |
| Safety requirements for electrical equipment for measurement, control, and laboratory use | |
| Standard designation | Safety requirements for electrical equipment for measurement, control, and laboratory use |
| Standards/specifications | IEC 61010-1 |
| Safety of electrical equipment for audio, video, information, and telecommunications | |
| Standard designation | Safety of electrical equipment for audio, video, information, and telecommunications |
| Standards/specifications | IEC 62368-1 |
| IEC 62368-3 | |
| UL | |
| Identification | UL/C-UL Listed UL 61010-1 |
| UL | |
| Identification | UL/C-UL Listed UL 61010-2-201 |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
| Interference emission | Interference emission in accordance with EN 61000-6-3 (residential and commercial) and EN 61000-6-4 (industrial) |
| Noise immunity | Immunity in accordance with EN 61000-6-2 (industrial) |
| Conducted noise emission | |
| Standards/regulations | EN 55016 |
| EN 61000-6-3 (Class B) | |
| Noise emission | |
| Standards/regulations | EN 55016 |
| EN 61000-6-3 (Class B) | |
| Harmonic currents | |
| Standards/regulations | EN 61000-3-2 |
| EN 61000-3-2 (Class A) | |
| Flicker | |
| Standards/regulations | EN 61000-3-3 |
| Frequency range | 0 kHz ... 2 kHz |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | 6 kV (Test Level 3) |
| Discharge in air | 8 kV (Test Level 3) |
| Comments | Criterion A |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 1 GHz |
| Test field strength | 10 V/m (Test Level 3) |
| Frequency range | 1 GHz ... 6 GHz |
| Test field strength | 10 V/m (Test Level 3) |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | asymmetrical 4 kV (Test Level 4) |
| Output | asymmetrical 1 kV (Test Level 2) |
| Comments | Criterion A |
| Surge voltage load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge voltage load (surge) | |
| Output | symmetrical 1 kV (Test Level 3) |
| asymmetrical 2 kV (Test Level 3) | |
| Comments | Criterion A |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Input/Output | asymmetrical |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V (Test Level 3) |
| Voltage dips | |
| Standards/regulations | EN 61000-4-11 |
| Voltage | 230 V AC |
| Frequency | 50 Hz |
| Voltage dip | 70 % |
| Number of periods | 25 periods |
| Additional text | Class 3 |
| Comments | Criterion A |
| Voltage dip | 40 % |
| Number of periods | 10 periods |
| Additional text | Class 3 |
| Comments | Criterion A |
| Voltage dip | 0 % |
| Number of periods | 1 period |
| Additional text | Class 3 |
| Comments | Criterion A |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Criterion C | Temporary adverse effects on the operating behavior, which the device corrects automatically or which can be restored by actuating the operating elements. |
| Item number | 1769687 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CM09 |
| Product key | CMPH11 |
| GTIN | 4067923381940 |
| Weight per piece (including packing) | 241.1 g |
| Weight per piece (excluding packing) | 194 g |
| Customs tariff number | 85044095 |
| Country of origin | VN |
ECLASS
| ECLASS-13.0 | 27040701 |
| ECLASS-15.0 | 27040701 |
ETIM
| ETIM 10.0 | EC002540 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
RPI-BC 107,6 DEV-KIT KMGY - Electronics housing 2202874
-
RPI-BC 107,6 EXT DEV-KIT KMGY - Electronics housing 1107460
-
NBC-USB3.1-UCM/0,3-PVC/UCM - USB cable 1333194
-
NBC-USB3.1-UCM/0,5-PVC/UCM - USB cable 1333195
-
NBC-USB3.1-UCM/1,0-PVC/UCM - USB cable 1333197
-
NBC-USB3.0-UCM/1,5-PVC/UCM - USB cable 1333210
-
NBC-USB3.0-UCM/1,8-PVC/UCM - USB cable 1333211
-
NBC-USB3.0-UCM/2,0-PVC/UCM - USB cable 1333213
-
NBC-USB3.0-UCM/3,0-PVC/UCM - USB cable 1333214
Your advantages
Energy savings with the highest level of efficiency in no-load and part-load operation (Efficiency Level VI)
Space savings in the control cabinet due to the narrow design combined with increased performance (up to 100%)
Quick and easy startup with tool-free Push-in connection technology at a 45° angle with double terminal points
Flexible mounting: Snap onto a DIN rail or screw onto a level surface
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057