Developed according to IEC 61850-3 (Ambient conditions)
FL SWITCH EP5224-4SFP-HV
-
Industrial Ethernet Switch
1732654
Managed Switch EP5000 series, 24 RJ45 ports 10/100/1000 Mbps, 4 SFP ports 1000/10000 Mbps, degree of protection: IP40, Ambient temperature (operation): -40 °C ... 85 °C, Supply voltage range: 100 V AC/DC ... 240 V AC/DC, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Free download available.
Downloads
Product details
KC
Approval ID: 8902-B8E9-4192-6967Compatible products
Your advantages
Network structure according to IEC 61850
IEEE 1613
Layer 2 managed switch
28-port rack-mount switch