CHARX ENAC-1AC50-25FAS00PUT - AC charging cable
1661612

CHARX connect eco, NACS, AC charging cable, 50 A permanent, 277 V AC, with vehicle charging connector and open cable end, cable: 25 ft, black, straight, without protective cap, with temperature sensors, PHOENIX CONTACT logo, SAE J3400, UL 2251, for charging electric vehicles (EV) with alternating current (AC) via NACS vehicle charging inlets

Product details









Compatible products



Your advantages

Conformance with UL 2251, SAE J3400, and IATF 16949 ensures the highest quality, safety, and compatibility
IP2XB touch protection with molded caps provides maximum electrical safety
Optional temperature sensor technology protects against overheating
Longitudinal water tightness protects live parts from moisture
Ergonomic design facilitates handling
Available on request with your logo, custom cable length, and assembled cable end