CELLULINK 6501-5G GL M25 - Router
1637531

Is being prepared to meet the requirements of the CRA

Industrial 5G outdoor router, SA/NSA, integrated antennas, can be used worldwide, 4G/3G fallback, mast mounting, panel mounting with accessories, RJ45 port (PoE In), NAT, dual SIM, eSIM, geolocation and time synchronization via GNSS, IP66/69K, IK10, development process certified in accordance with IEC 62443-4-1, product certified in accordance with IEC 62443-4-2, being prepared for compliance with the CRA

Product details







Your advantages

Industrial cellular router for public and private 5G cellular networks (SA/NSA)
Integrated antennas for cost- and space-saving installation
Powerful 4x4 MIMO antennas for optimum cellular reception
Maximum cybersecurity with device certification in accordance with IEC 62443-4-2
Dual SIM and provider fallback with SIM card and eSIM
Time synchronization and positioning via GNSS
GRETAP and VXLAN for establishing layer 2 connections via the cellular network
Weatherproof and UV-resistant outdoor housing
Protection against vandalism, thanks to IK10 impact strength and LED that can be switched off
Optimized for direct mounting on a mast or with adapter on a panel
Software for device and update management available as accessory
Easy configuration via web-based management or REST API
Power supply via Power over Ethernet
Comprehensive diagnostic functions
Can be used as an NTP time server, even without cellular reception

Frequently asked questions


Can the device receive GNSS location data and the time even without a SIM card or Internet access?

Yes, both geolocation and time synchronization via GNSS (GPS, GLONASS, Galileo, BeiDou) work regardless of whether a SIM card is inserted or a cellular connection is active. The time is synchronized via NTP. Location data can be retrieved via the website or the REST API.


Can the Cellulink devices establish a VPN tunnel?

No, the Cellulink devices do not have a VPN function. Especially when the device is mounted remotely in public spaces, unencrypted communication from your application to the mounting location of the device provides a target for attack. Your applicati... View more

No, the Cellulink devices do not have a VPN function. Especially when the device is mounted remotely in public spaces, unencrypted communication from your application to the mounting location of the device provides a target for attack. Your application should always be end-to-end encrypted. Use a VPN-capable controller such as PLCnext Control or a security appliance such as the mGuard product family for this. The normal Internet communication to a cloud or to web servers should already be encrypted. Use TLS encryption (HTTPS, MQTTS), for example, for this. A VPN function in Cellulink is then no longer necessary. If you still need a cellular router with VPN function, use the TC ROUTER product family.

View less

Do the Cellulink devices have an energy-saving mode?

The devices do not have an energy-saving mode. However, you can switch off the cellular module via web-based management or an API. This significantly reduces the energy consumption of the device. Communication via the cellular network is then no long... View more

The devices do not have an energy-saving mode. However, you can switch off the cellular module via web-based management or an API. This significantly reduces the energy consumption of the device. Communication via the cellular network is then no longer possible.
You can achieve maximum energy savings by switching off the device completely. For example, a controller can switch the PoE supply via a relay. Please note that it takes some time for the device to start and be registered in the cellular network.

View less


View FAQs