The TRIO POWER power supply units for panel mounting offer high power of up to 2.5 kW in a compact housing. With their flexible panel mounting and comprehensive functions, the robust power supply units can be used in a wide range of applications, such as machine building, robotics, or battery storage systems. The integrated O-ring diode enables a simple parallel connection and thus an increase in power without additional components. Extensive monitoring solutions via LEDs, a CAN bus interface, and remote access also facilitate monitoring and settings on the power supply unit.
TRIO-PM/1AC/24DC/1500W/PT
-
Power supply
1635197
Primary-switched power supply unit TRIO POWER, Push-in connection, CAN bus, Panel mounting, input: 1-phase, output: 24 V DC / 62.5 A, adjustable from 24 V DC ... 28 V DC, The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Product details
| Note on application | |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| AC operation | |
| Supply system configuration | Star network (TN, TT, IT (PE)) |
| Nominal input voltage range | 100 V AC ... 240 V AC |
| Input voltage range | 100 V AC ... 240 V AC -15 % ... +10 % |
| 100 V AC ... 240 V AC ±10 % (UL) | |
| Derating | 85 V AC ... 90 V AC (≤ 1350 W) |
| 2.5 %/K, > 55 ℃ | |
| Electric strength, max. | 300 V AC 1 s |
| Typical national grid voltage | 120 V AC |
| 230 V AC | |
| Voltage type of supply voltage | AC |
| Inrush current | < 10 A (115 V AC, 25 °C) |
| < 15 A (230 V AC, 25 °C) | |
| Inrush current integral (I2t) | < 0.989 A2s |
| Frequency range (fN) | 50 Hz ... 60 Hz ±5 % |
| Mains buffering time | typ. 16 ms (120 V AC@80% load) |
| typ. 16 ms (230 V AC@80% load) | |
| Buffer time | typ. 18 ms (120 V AC@80% load) |
| typ. 18 ms (230 V AC@80% load) | |
| Current consumption | 14 A (120 V AC) |
| 18 A (85 V AC) | |
| 6.2 A (264 V AC) | |
| 7.1 A (230 V AC) | |
| max. 18 A (UL) | |
| Protective circuit | Transient protection |
| Power factor | 0.99 (230 V AC) |
| Device mains fuse | 25 A internal (device protection) |
| Discharge current to PE | < 2 mA |
| DC operation | |
| Input voltage range | 250 V DC ... 340 V DC -0% ... +10% |
| Current consumption | 6.5 A (250 V DC) |
| 4.2 A (380 V DC) | |
| Efficiency | typ. 91 % (120 V AC) |
| typ. 93 % (230 V AC) | |
| Nominal output voltage | 24 V DC |
| Setting range of the output voltage (USet) | 24 V DC ... 28 V DC (> 24 V DC, constant capacity restricted) |
| Nominal output current (IN) | 62.5 A |
| Dynamic Boost (IDyn.Boost) | max. 81.25 A (5 s) |
| Short-circuit-proof | yes |
| No-load proof | yes |
| Derating | 55 °C ... 70 °C (2.5 %/K) |
| Crest factor | typ. 1.486 (120 V AC) |
| typ. 1.532 (230 V AC) | |
| Output power (PN) | 1500 W |
| Output power (PDyn. Boost) | max. 1950 W (5 s) |
| Connection in parallel | yes, for increased efficiency and redundancy |
| Connection in series | yes, for increased output voltage (observe SELV limit) |
| max. 2 | |
| Feedback voltage resistance | ≤ 35 V DC |
| Protection against overvoltage at the output (OVP) | ≤ 35 V DC |
| Residual ripple | typ. 150 mVPP (with nominal values) |
| Control deviation | < 0.5 % (change in load, static 10 % ... 90 %) |
| < 5 % (change in load, dynamic 10 % ... 90 %) | |
| < 0.5 % (change in input voltage ±10 %) | |
| Rise time | ≤ 100 ms (UOut = 10 % ... 90 %) |
| Minimum no-load power dissipation | < 15 W (120 V AC) |
| Maximum no-load power dissipation | < 10 W (230 V AC) |
| Minimum nominal load power dissipation | < 150 W (120 V AC) |
| Power loss nominal load max. | < 120 W (230 V AC) |
| Integrated fuse protection | no |
| Fuse protection (secondary side) | electronic |
| Input | |
| Position | 1.x |
| Connection technology: Positions | |
| Position marking | 1.1 (L/+), 1.2 (N/-), 1.3 () |
| Conductor connection | |
| Connection method | Push-in connection |
| rigid (Terminal block) | 0.2 mm² ... 10 mm² |
| rigid (recommended) | 2.5 mm² (recommended) |
| flexible (Klemme) | 0.2 mm² ... 6 mm² |
| flexible (empfohlen) | 2.5 mm² (recommended) |
| flexible with ferrule without plastic sleeve (Terminal block) | 0.25 mm² ... 6 mm² |
| flexible with ferrule without plastic sleeve (recommended) | 2.5 mm² (recommended) |
| flexible with ferrule with plastic sleeve (Terminal block) | 0.25 mm² ... 6 mm² |
| flexible with ferrule with plastic sleeve (recommended) | 2.5 mm² (recommended) |
| AWG (Terminal block) | 24 ... 8 (Cu) |
| AWG (recommended) | 14 (recommended) |
| Stripping length (starr/flexibel) | 15 mm (Rigid/flexible/ferrule) |
| Output | |
| Position | 2.x |
| Connection technology: Positions | |
| Position marking | 2.1 (+), 2.2 (-) |
| Conductor connection | |
| Connection method | Push-in connection |
| rigid (Terminal block) | 0.75 mm² ... 16 mm² |
| rigid (recommended) | 16 mm² (recommended) |
| flexible (Klemme) | 0.75 mm² ... 16 mm² |
| flexible (empfohlen) | 16 mm² (recommended) |
| flexible with ferrule without plastic sleeve (Terminal block) | 0.75 mm² ... 16 mm² |
| flexible with ferrule without plastic sleeve (recommended) | 16 mm² (recommended) |
| flexible with ferrule with plastic sleeve (Terminal block) | 0.75 mm² ... 10 mm² |
| flexible with ferrule with plastic sleeve (recommended) | 16 mm² (recommended) |
| AWG (Terminal block) | 20 ... 4 (Cu) |
| AWG (recommended) | 6 (recommended) |
| Stripping length (starr/flexibel) | 18 mm (Rigid/flexible/ferrule) |
| Conductor connection | |
| Connection method | Connector |
| Signal, communication | |
| Position | 3.x |
| Connection technology: Positions | |
| Position marking | 3.1 - 3.14 |
| Conductor connection | |
| Connection method | Push-in connection |
| rigid (Terminal block) | 0.2 mm² ... 1.5 mm² |
| rigid (recommended) | 0.5 mm² (recommended) |
| flexible (Klemme) | 0.2 mm² ... 1.5 mm² |
| flexible (empfohlen) | 0.5 mm² (recommended) |
| flexible with ferrule without plastic sleeve (Terminal block) | 0.25 mm² ... 1.5 mm² (Cu) |
| flexible with ferrule without plastic sleeve (recommended) | 0.5 mm² (recommended) |
| flexible with ferrule with plastic sleeve (Terminal block) | 0.14 mm² ... 0.75 mm² |
| flexible with ferrule with plastic sleeve (recommended) | 0.5 mm² (recommended) |
| AWG (Terminal block) | 24 ... 16 (Cu) |
| AWG (recommended) | 20 (recommended) |
| Stripping length (starr/flexibel) | 10 mm (Rigid/flexible/ferrule) |
| CAN-Bus | |
| Interface | CAN bus |
| Number of interfaces | 1 |
| Connection method | Push-in connection |
| Supported protocols | CAN 2.0A, CAN 2.0B |
| Transmission physics | wired |
| Topology | Daisy Chain |
| Transmission speed | 250 kbps |
| Transmission length | max. 20 m |
| Termination resistor | 120 Ω (Terminating the end device) |
| Number of bus devices | max. 16 |
| LED signaling | |
| Types of signaling | LED DC OK - signal state operation (UN = 24 V DC, IOut = IN) |
| Function | Visualization of the operating state of the DC output voltage (DC OK) |
| Color | Red, green (multicolor LED) |
| LED off | Supply voltage input AC not present (Off) |
| LED on (green), DC OK | UOutSet x 0.95 < UOut < UOutSet x 1.05 and IOut < IN |
| LED on (flashing green) | UOutSet x 1.05 < UOut < UOutSet x 1.1 orUOutSet x 0.9 < UOut < UOutSet x 0.95 orIN < IOut < IN x 1.1 |
| LED on (red) | UOutSet x 0.9 > UOut orUOutSet x 1.1 < UOut orIOut > IN x 1.1, continuously for 6 s |
| LED signaling | |
| Types of signaling | LED OVP - signal state operation (UN = 24 V DC, IOut = IN) |
| Function | Visualization of the surge protection operating state (OVP) |
| Color | Red, green (multicolor LED) |
| LED off | Supply voltage input AC not present (Off) |
| LED on (green) | UOUT < UOutSet x 1.1 (on (green)) |
| LED on (flashing green) | UOutSet x 1.1 < UOut < OVP (on (flashing green)) |
| LED on (red) | UOut > OVP (on (red)) |
| LED signaling | |
| Types of signaling | LED OCP - signal state operation (UN = 24 V DC, IOut = IN) |
| Function | Visualization of the overcurrent protection operating state (OCP) |
| Color | Red, green (multicolor LED) |
| LED off | Supply voltage input AC not present (Off) |
| LED on (green) | IOut < IN x 1.1 (on (green)) |
| LED on (flashing green) | IN x 1.1 < IOut < IN x 1.3 (on (flashing green)) |
| LED on (red) | IOut > IN x 1.3 continuously for 6 s (on (red)) |
| LED signaling | |
| Types of signaling | LED OTP - signal state operation (UN = 24 V DC, IOut = IN) |
| Function | Visualization of the overtemperature protection operating state (OTP) |
| Color | Red, green (multicolor LED) |
| LED off | Supply voltage input AC not present |
| LED on (green) | TAmb < OTP - 10 °C (on (green)) |
| LED on (flashing green) | OTP - 10 °C < TAmb < OTP (on (flashing green)) |
| LED on (red) | OTP < TAmb (on (red)) |
| LED signaling | |
| Types of signaling | LED FAN - signal state operation (UN = 24 V DC, IOut = IN) |
| Function | Visualization of the operating state of the fan (in operation or malfunction) |
| Color | Red, green (multicolor LED) |
| LED on (green) | FAN normal operation (on (4 x LED green)) |
| LED on (red) | FAN failure (on (4 x LED red)) |
| LED signaling | |
| Types of signaling | LED SCP - signal state operation (UN = 24 V DC, IOut = IN) |
| Function | Visualization of the short-circuit protection operating state (SCP) |
| Color | Red, green (multicolor LED) |
| LED on (flowing red) | Short circuit (on (4 x LED red continuous)) |
| LED signaling | |
| Types of signaling | LED Charging Mode – signal state operation (UN = 24 V DC, IOut = IN) |
| Function | Visualization of the charging mode |
| Color | Red, green (multicolor LED) |
| LEDs on (green flashing) | Charging mode activated (on (4 x LED green flashing)) |
| Signal output DC OK | |
| Position | 3.x |
| Type of signaling | DC OK switch contact - signal state operation (UN = 24 V DC, IOut = IN) |
| Position marking | 3.1 (13), 3.2 (14) |
| Function | Operating state forwarding |
| Switch contact (floating) | Optocoupler |
| Switching voltage | max. 30 V DC (SELV) |
| Current carrying capacity | max. 10 mA |
| State condition (Contact closed) | UOut > 0.75 * UOutSet (Contact closed) |
| State condition (Contact open) | UOut < 0.75 * UOutSet (Contact open) |
| Number of phases | 1 |
| Insulation voltage input/output | 4 kV AC (type test) |
| 1.5 kV AC (routine test) |
| Product type | Power supply |
| Product family | TRIO POWER |
| Scope of supply | Power supply unit TRIO-PM/.../PT, 1 pc. |
| PCB connector, 2 x 7-pos., 1 pc. | |
| 1 set of universal wall adapters UWA 20/13 | |
| MTBF (IEC 61709, SN 29500) | > 600000 h (25 °C) |
| > 250000 h (40 °C) | |
| > 100000 h (55 °C) | |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Insulation characteristics | |
| Protection class | I |
| Overvoltage category (EN 61010-1) | II (≤ 5000 m) |
| Overvoltage category (EN 61010-2-201) | II (≤ 5000 m) |
| Degree of pollution | 2 |
| Life expectancy (electrolytic capacitors) | |
| Temperature | 25 °C |
| Additional text | 8 years |
| Item dimensions | |
| Width | 128 mm |
| Height | 41 mm |
| Depth | 222 mm |
| Mounting type | Panel mounting |
| Assembly note | Side mounting: 2 x M4 screws - installation depth < 4 mm Back mounting: 4 x M4 screws - installation depth < 3 mm Mounting with mounting adapter UWA 20/13 (item no. 1697537) |
| Flammability rating according to UL 94 | V0 (Housing, terminal blocks) |
| Housing material | Steel sheet, zinc-plated |
| Hood version | Galvanized sheet steel, free from chrome (VI) |
| Side element version | Galvanized sheet steel, closed |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 70 °C (> 55 °C Derating: 2.5 %/K) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Ambient temperature (start-up type tested) | -40 °C |
| Maximum altitude | ≤ 5000 m |
| Maximum altitude (Output power derating) | > 2000 m (Derating: 10%/1000 m) |
| Max. permissible relative humidity (operation) | ≤ 95 % (at 25 °C, non-condensing) |
| Shock (operation) | 11 ms, 15g, per spatial direction (IEC 60068-2-27) |
| Vibration (operation) | 10 Hz ... 18.2 Hz, amplitude ±0.75 mm (IEC 60068-2-6) |
| 18.2 Hz ... 150 Hz, 1g, 90 min. | |
| Noise level | < 56 dB (1 m) |
| Safety of power supply units up to 1100 V (insulation distances) | |
| Standard designation | Safety of power supply units up to 1100 V (insulation distances) |
| Standards/specifications | DIN EN 61558-2-16 |
| Electrical safety | |
| Standard designation | Electrical safety |
| Standards/specifications | IEC 61010-2-201 (SELV) |
| Safety for measurement, control, and laboratory equipment | |
| Standard designation | Safety for equipment for measurement, control, and laboratory use |
| Standards/specifications | IEC 61010-1 |
| Protective extra-low voltage | |
| Standard designation | Protective extra-low voltage |
| Standards/specifications | IEC 61010-1 (SELV) |
| IEC 61010-2-201 (PELV) | |
| Safe isolation | |
| Standard designation | Safe isolation |
| Standards/specifications | IEC 61010-2-201 |
| Limitation of harmonic line currents | |
| Standard designation | Limitation of harmonic line currents |
| Standards/specifications | EN 61000-3-2 |
| Mains variation/undervoltage | |
| Standard designation | Mains variation/undervoltage |
| Standards/specifications | SEMI F47 - 0706 |
| UL | |
| Identification | UL/C-UL Listed UL 61010-1 |
| UL | |
| Identification | UL/C-UL Listed UL 61010-2-201 |
| UL | |
| Identification | UL/C-UL Approved UL 62368-1 |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
| Interference emission | Interference emission in accordance with EN 61000-6-3 (residential and commercial) and EN 61000-6-4 (industrial) |
| Noise immunity | Immunity in accordance with EN 61000-6-1 (residential), EN 61000-6-2 (industrial) |
| Conducted noise emission | |
| Standards/regulations | EN 55016 |
| EN 61000-6-3 (Class B) | |
| Noise emission | |
| Standards/regulations | EN 55016 |
| EN 61000-6-3 (Class B) | |
| Harmonic currents | |
| Standards/regulations | EN 61000-3-2 |
| EN 61000-3-2 (Class A) | |
| Frequency range | 0 kHz ... 2 kHz |
| Flicker | |
| Standards/regulations | EN 61000-3-3 |
| EN 61000-3-3 | |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | 6 kV (Test Level 3) |
| Discharge in air | 8 kV (Test Level 3) |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 1 GHz |
| Test field strength | 10 V/m (Test Level 3) |
| Frequency range | 1 GHz ... 6 GHz |
| Test field strength | 10 V/m (Test Level 3) |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | asymmetrical 2 kV (Test Level 3) |
| Output | asymmetrical 2 kV (Test Level 3) |
| Signal | asymmetrical 1 kV (Test Level 3) |
| Comments | Criterion B |
| Surge voltage load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge voltage load (surge) | |
| Input | symmetrical 2 kV (Test Level 4) |
| asymmetrical 4 kV (Test Level 4) | |
| Output | symmetrical 0.5 kV (Test Level 2) |
| asymmetrical 1 kV (Test Level 2) | |
| Signal | asymmetrical 1 kV (Test Level 2) |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Input/output/signal | asymmetrical |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V (Test Level 3) |
| Voltage dips | |
| Standards/regulations | EN 61000-4-11 |
| Voltage | 230 V AC |
| Frequency | 50 Hz |
| Voltage dip | 70 % |
| Number of periods | 25 periods |
| Additional text | Class 3 |
| Comments | Criterion B |
| Voltage dip | 40 % |
| Number of periods | 10 periods |
| Additional text | Class 3 |
| Comments | Criterion B |
| Voltage dip | 0 % |
| Number of periods | 1 period |
| Additional text | Class 3 |
| Comments | Criterion B |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Criterion C | Temporary adverse effects on the operating behavior, which the device corrects automatically or which can be restored by actuating the operating elements. |
| Item number | 1635197 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CM32 |
| Product key | CMHW13 |
| GTIN | 4067923157569 |
| Weight per piece (including packing) | 1,886 g |
| Weight per piece (excluding packing) | 1,570 g |
| Customs tariff number | 85044095 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27040701 |
| ECLASS-15.0 | 27040701 |
ETIM
| ETIM 10.0 | EC002540 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
DFMC 1,5/ 7-ST-3,5 GY - PCB connector 1776292
-
UWA 20/13 - Mounting adapter 1697537
-
QUINT4-UPS/24DC/24DC/40 - Uninterruptible power supply 2907077
-
PLT-SEC-T3-120-FM-UT - Type 3 surge protection device 2907918
-
VAL-SPP-T2-275-1+1-UT - Type 2 surge arrester 1466211
-
VAL-US-120/40/1+1-FM - Surge protection device 2910349
-
CBMC E4 24DC/1-10A NO - Electronic circuit breaker 2906032
-
CBM E4 24DC/0.5-10A NO-R - Electronic circuit breaker 2905743
-
CBM E8 24DC/0.5-10A NO-R - Electronic circuit breaker 2905744
-
CAPAROC E4 12-24DC/1-10A - Electronic circuit breaker 1115658
-
TMC 72D 15A - Power circuit breaker 1020072
Your advantages
Easy handling with Push-in connection technology
High power density and high efficiency with a compact design
Simple power increase through parallel connection and integrated O-ring diode as well as increase in output voltage through series connection
Reliable supply with increased EMC requirements
Comprehensive monitoring via LED signaling and CAN bus interface
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057