POS HP 141206 GY7035 - Outdoor housing
1586877

Outdoor housing, color: light gray, dimensions: 403 mm x 358 mm x 185 mm, with panel feed-through for PV connectors and pre-assembled holder, including corner inlays, cover plugs, screws, cover: light gray, plastic latch, material: UV-stabilized polycarbonate

This product needs further products for operation. Mandatory accessories

Product details









Your advantages

Resistance to corrosion
Different housing sizes can be combined with one holder
Simple 1-person installation of the entire system
Complete system except own electronics
Simple supply chain