The module is a remote I/O that is installed in zone 1/21. It serves as the interface between the intrinsically safe signals in potentially explosive areas (zone 0/20 or zone 1/21) and the distributed control system (DCS) or the PLC in the safe area. The module is preinstalled in a housing that is fully certified in accordance with Directive 2014/34/EU, Regulation UK SI 2016 No. 1107, and the IECEx Scheme. The housing corresponds to equipment protection level Gb or Db and degree of protection IP65. Up to 32 input/output signals are combined in the remote I/O. The data is transmitted via PROFINET.
AXL X PN DI16 DO8 ADIO8 ENC
-
Digital module
1371410
Axioline X remote I/O module, preassembled in a certified housing, for installation in zone 1. PROFINET communication with analog and digital inputs and outputs.
Free download available.
Downloads
Product details
IECEx
Approval ID: IECEx PTB 07*0060XATEX
Approval ID: PTB 00 ATEX 1052 XCompatible products
Your advantages
Intrinsically safe input and output channels with connection to zone 1, zone 0, or division 1
16 digital NAMUR input channels for NAMUR proximity sensors in accordance with EN 60947-5-6
8 channels for digital output signals
8 configurable channels for input/output signals, can be selected as analog input or analog output (0 mA ... 20 mA), digital output (24 V DC), or switch mode
Integrated web server
Extended temperature range of -40 °C … +70 °C