The module is a remote I/O that is installed in zone 1/21. It serves as the interface between the intrinsically safe signals in potentially explosive areas (zone 0/20 or zone 1/21) and the distributed control system (DCS) or the PLC in the safe area. It is intended for installation in a certified housing that is certified in accordance with Directive 2014/34/EU, Regulation UK SI 2016 No. 1107, and the IECEx Scheme. The housing must correspond to equipment protection level Gb or Db and provide a degree of protection of at least IP54. Up to 32 input/output signals are combined in the remote I/O. The data is transmitted via PROFINET.
AXL X PN DI16 DO8 ADIO8
-
Digital module
1334854
Axioline X remote I/O module for installation in zone 1. PROFINET communication with analog and digital inputs and outputs.
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 214 mm |
Height | 132 mm |
Depth | 65 mm |
Note on dimensions | The depth applies when a TH 35 DIN rail is used. |
Note on application | |
Note on application | Only for industrial use |
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Color | aluminum color |
PROFINET | |
Number of interfaces | 2 |
Connection method | Terminal block |
Note on the connection method | Auto negotiation and autocrossing |
Permissible conductor cross section | max. 2.5 mm² |
Transmission speed | 100 Mbps (Full duplex) |
Analog: | |
Input name | Analog inputs |
Number of inputs | 8 (configurable) |
Connection method | Push-in connection |
Connection technology | 2-conductor |
Note regarding the connection technology | shielded, twisted pair |
Current input signal | 0 mA ... 20 mA |
Protective circuit | Polarity reversal protection of the inputs |
Analog: | |
Input name | Analog inputs |
Description of the input | For monitoring an externally connected switch |
Number of inputs | 8 (Switch mode, configurable) |
Connection method | Push-in connection |
Connection technology | 2-conductor |
Current input signal | 4 mA |
Digital: | |
Input name | Digital inputs |
Description of the input | NAMUR enabled digital input signals |
Number of inputs | 16 (NAMUR) |
Connection method | Push-in connection |
Connection technology | 2-conductor |
Nominal input voltage UIN | 8.2 V DC |
Protective circuit | Polarity reversal protection of the inputs |
Analog: | |
Output name | Analog outputs |
Connection method | Push-in connection |
Connection technology | 2-conductor |
Note regarding the connection technology | shielded, twisted pair |
Number of outputs | 8 (configurable) |
Current output signal | 0 mA ... 20 mA |
Digital: | |
Output name | Digital outputs |
Connection method | Push-in connection |
Connection technology | 2-conductor |
Number of outputs | 8 |
Protective circuit | Polarity reversal protection of the outputs |
Output voltage | 24 V DC |
Output current | 25 mA |
Product type | I/O component |
Product family | Axioline X |
Mounting position | Horizontal DIN rail |
Special properties | NAMUR functionality |
intrinsically safe |
Maximum power dissipation for nominal condition | 15 W |
Supply: Module electronics | |
Designation | Supply of module electronics and sensors (US) |
Permissible conductor cross section | max. 2.5 mm² |
Supply voltage | 24 V DC |
Supply voltage range | 18 V DC ... 30 V DC |
Supply current | 450 mA |
Supply: Actuators | |
Designation | Supply of actuators (UA) |
Supply voltage | 24 V DC |
Supply voltage range | 18 V DC ... 30 V DC (The supply voltage at the most remote module must not fall short of 18 V DC. At a voltage below 18 V DC, the module shuts down.) |
Connection technology | |
Connection name | Power supply, Ethernet connection, I/O terminals |
Conductor connection | |
Connection method | Push-in connection |
Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 16 |
Stripping length | 8 mm |
Power supply, Ethernet connection, I/O terminals | |
Connection method | Push-in connection |
Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 70 °C |
Degree of protection | IP20 (IEC 60529) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
ATEX | |
Identification | II 2(1) G Ex eb mb [ia Ga] IIC T4 Gb II (1) D [Ex ia Da] IIIC |
Certificate | EPS 22 ATEX 1 044 X |
IECEx | |
Identification | Ex eb mb [ia Ga] IIC T4 Gb [Ex ia Da] IIIC |
Certificate | IECEx EPS 22.0009X |
UL data | |
Power consumption | 15 W (max.) |
Mounting type | DIN rail mounting |
Mounting position | Horizontal DIN rail |
Item number | 1334854 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DR06 |
Product key | DRIPAA |
GTIN | 4063151633578 |
Weight per piece (including packing) | 2,900 g |
Weight per piece (excluding packing) | 2,700 g |
Customs tariff number | 85176200 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242604 |
ECLASS-15.0 | 27242604 |
ETIM
ETIM 9.0 | EC001599 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Intrinsically safe input and output channels with connection to zone 1, zone 0, or division 1
16 digital NAMUR input channels for NAMUR proximity sensors in accordance with EN 60947-5-6
8 channels for digital output signals
8 configurable channels for input/output signals, can be selected as analog input or analog output (0 mA ... 20 mA), digital output (24 V DC), or switch mode
Integrated web server
Extended temperature range of -40 °C … +70 °C
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057