The TM-RIBBON 30 BK 103 is a thermal transfer ink ribbon, which is suitable for automated processing with the THERMOMARK E.WIRE applicator. When combined with the THERMOMARK E.300 (D) / 600 (D) printers, the desired marking can be printed on the special markers from the E-WM... product family
TM-RIBBON 30 BK 103
-
Ink ribbon
1309076
Ink ribbon, for the E-WM... product group in combination with the THERMOMARK E.WIRE applicator, length: 300 m, roll length: 300 m, width: 30 mm, color: black (RAL 9005)
Product details
Compatible products
Your advantages
The TM-RIBBON 30 BK 103 thermal transfer ink ribbon is suitable for automated processing with the THERMOMARK E.WIRE applicator
For efficient use of the entire ink ribbon, the width is optimally tailored to the E-WM... product group
When combined with materials from the E-WM product group, the printing is highly resistant to solvents and mechanical influences