The TM-RIBBON 40 BK 105 is a thermal transfer ink ribbon, which is suitable for automated processing with the THERMOMARK E.SLEEVE applicator in combination with the THERMOMARK E.300 (D) / 600 (D) printers and the markers from the E-WMS... product family. Alternatively, the ink ribbon can also be used without the applicator for the identification of the E-WMS material or the WMS... and WMS-2 HF... product groups
TM-RIBBON 40 BK 105
-
Ink ribbon
1259008
Ink ribbon, for the E-WMS... product group in combination with the THERMOMARK E.SLEEVE applicator and the WMS... and WMS-2 HF... product groups in combination with conventional roll printers, length: 300 m, roll length: 300 m, width: 40 mm, color: black (RAL 9005)
Product details
Compatible products
Your advantages
The TM-RIBBON 40 BK 105 thermal transfer ink ribbon is suitable for automated processing with the THERMOMARK E.SLEEVE applicator
For efficient use of the entire ink ribbon, the width is optimally tailored to the E-WMS..., WMS..., and WMS-2 HF... product groups
When combined with the right shrink sleeve, the printing is highly resistant to solvents and mechanical influences