Output signal conditioner, HART: Isolates and transmits 0/4 mA ... 20 mA signals to a load. HART signals are transmitted bidirectionally. The output is monitored for wire breaks and short circuits (this feature can be disabled). The signal conditioner is installed on a corresponding VIP I/O-Marshalling termination board via plug-in contact. Installation in zone 2, “ec” type of protection is permitted.
IOA MCR-IDS-I-I
-
Output signal conditioner
1176865
Output signal conditioner for VIP I/O-Marshalling termination boards, disconnects and transmits 0/4 mA ... 20 mA signals to a load. number of channels: 1, HART transparency, open-circuit voltage: 27 V DC, Standard configuration, 3-way isolation, Line fault detection, Safety Integrity Level (SIL, IEC 61508): 2, Systematic Capability: 3, Plug-in connection
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Output signal conditioner |
| Product family | VIP I/O-Marshalling |
| Application | Analog IN |
| No. of channels | 1 |
| Configuration | DIP switches |
| Functionality | |
| Configuration | DIP switches |
| Electrical isolation | 3-way isolation |
| Electrical isolation between input and output | yes |
| Line monitoring | Line fault detection |
| Signal transmission behavior | In = Out |
| Step response (10-90%) | < 140 µs (for jump 4 mA ... 20 mA, load 100 Ω) |
| < 2 ms (for jump 0 mA ... 20 mA, load 700 Ω) | |
| Maximum temperature coefficient | < 0.01 %/K |
| Temperature coefficient, typical | < 0.004 %/K |
| Maximum transmission error | < 0.1 %/K (of final value) |
| Transmission error, typical | < 0.05 % (of final value) |
| Reverse polarity protection | yes |
| Electrical isolation | |
| Overvoltage category | II (≤ 5000 m) |
| Pollution degree | 2 (≤ 5000 m) |
| Electrical isolation Input/output/power supply IEC/EN 61010-1 | |
| Standards/regulations | IEC/EN 61010-1 |
| Rated insulation voltage | 200 Vrms |
| Test voltage | 2.3 kV AC (50 Hz, 60 s) |
| Insulation | Double/reinforced insulation |
| Electrical isolation Input/output/power supply IEC/EN 60079-7 | |
| Standards/regulations | IEC/EN 60079-7 |
| Rated insulation voltage | 251 Vrms |
| 355 VP | |
| Supply | |
| Nominal supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC |
| Power dissipation | < 1 W (24 V DC / 20 mA) |
| Power consumption | < 1.4 W (24 V DC / 20 mA) |
| Signal: Current | |
| Current input signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA (SIL) | |
| Input current | < 30 mA |
| Voltage drop | < 3 V DC (20 mA) |
| Underload/overload signal range | 0 mA ... 24 mA (Extended transmission range for diagnostics) |
| Signal: Current | |
| Current output signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA (SIL) | |
| Load/output load current output | ≤ 700 Ω (20 mA) |
| ≤ 583 Ω (24 mA) | |
| Output ripple | < 20 mVrms |
| Open-circuit voltage | ≤ 27 V DC |
| Short-circuit-proof | yes |
| Line fault detection | > 10 kΩ (Line break) |
| < 50 Ω (Short circuit) | |
| 100 Ω (Minimum load when short-circuit detection is activated) | |
| Connection method | Plug-in connection |
| Number of connections | 1 |
| Number of positions | 11 |
| Data communication (bypass) | |
| HART function | HART transparency |
| Protocols supported | HART |
| Status display | Green LED (supply voltage) |
| Red LED (line errors) |
| Width | 10.3 mm |
| Height | 80.1 mm |
| Depth | 136 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 (Housing) | V0 (Housing) |
| Housing material | PA 6.6-FR |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Altitude range (IEC/EN 61010-1) | |
| Height range | > 2000 m ... 3000 m |
| Ambient temperature (operation) | -40 °C ... 63 °C |
| Rated insulation voltage | 150 Vrms (Input/output/power supply) |
| Insulation | Double/reinforced insulation |
| Altitude range (IEC/EN 61010-1) | |
| Height range | > 3000 m ... 4000 m |
| Ambient temperature (operation) | -40 °C ... 56 °C |
| Rated insulation voltage | 150 Vrms (Input/output/power supply) |
| Insulation | Double/reinforced insulation |
| Altitude range (IEC/EN 61010-1) | |
| Height range | > 4000 m ... 5000 m |
| Ambient temperature (operation) | -40 °C ... 49 °C |
| Rated insulation voltage | 150 Vrms (Input/output/power supply) |
| Insulation | Double/reinforced insulation |
| Altitude range (IEC/EN 60079-7) | |
| Height range | > 2000 m ... 3000 m |
| Ambient temperature (operation) | -40 °C ... 63 °C |
| Rated insulation voltage | 251 Vrms (Input/output/power supply) |
| 355 VP (Input/output/power supply) | |
| Altitude range (IEC/EN 60079-7) | |
| Height range | > 3000 m ... 4000 m |
| Ambient temperature (operation) | -40 °C ... 56 °C |
| Rated insulation voltage | 251 Vrms (Input/output/power supply) |
| 355 VP (Input/output/power supply) | |
| Altitude range (IEC/EN 60079-7) | |
| Height range | > 4000 m ... 5000 m |
| Ambient temperature (operation) | -40 °C ... 49 °C |
| Rated insulation voltage | 251 Vrms (Input/output/power supply) |
| 355 VP (Input/output/power supply) | |
| CE | |
| Certificate | CE-compliant |
| Note | and EN 61326 |
| ATEX | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | EPS 24 ATEX 1 298 X |
| IECEx | |
| Identification | Ex ec IIC T4 Gc |
| Certificate | IECEx EPS 24.0020X |
| UL, USA/Canada | |
| Identification | UL 61010-1 |
| UL 61010-2-201 | |
| UL 61010-2-030 | |
| CAN/CSA No. 61010-1-12 | |
| CAN/CSA C22.2 No. 61010-2-201 | |
| CSA C22.2 No. 61010-2-030 | |
| Certificate | E330267 |
| E199827 | |
| Safety Integrity Level (SIL, IEC 61508) | |
| Identification | 2 |
| Certificate | 1435.IM.080839/20 |
| Systematic Capability | |
| Identification | 3 |
| Corrosive gas test | |
| Identification | ISA S71.04.2013 G3 Harsh Group A |
| UL data | |
| Operating mode | Indoor use |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Note | When being exposed to interference, there may be minimal deviations. |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Electromagnetic HF field | |
| Designation | Electromagnetic RF field |
| Standards/regulations | EN 61000-4-3 |
| Typical deviation from the upper range value | 1 % |
| Fast transients (burst) | |
| Designation | Fast transients (burst) |
| Standards/regulations | EN 61000-4-4 |
| Typical deviation from the upper range value | 1 % |
| Conducted interference | |
| Designation | Conducted interferences |
| Standards/regulations | EN 61000-4-6 |
| Typical deviation from the upper range value | 1 % |
| Electrical isolation | 3-way isolation |
| Mounting type | Plug-in mounting |
| Mounting position | any |
| Item number | 1176865 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | DK1152 |
| GTIN | 4063151209902 |
| Weight per piece (including packing) | 120.59 g |
| Weight per piece (excluding packing) | 56.19 g |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210120 |
| ECLASS-15.0 | 27210120 |
ETIM
| ETIM 10.0 | EC002653 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057