FLKM 50-PA/25/S7-1500
-
Front adapter
1089346
VARIOFACE front adapter, for SIMATIC® S7-1500 digital 25 mm modules, 1x 32 channels can be connected. The front adapters are plugged into the front connectors on the I/O modules, and once plugged in they can no longer be separated.
Product details
| Product type | Front adapter |
| Product family | VARIOFACE |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Operating voltage (DC) | ≤ 60 V DC |
| Nominal operating mode | 100% operating factor |
| Current (per branch) | ≤ 1 A |
| Current (per byte) | ≤ 2 A |
| Air clearances and creepage distances | |
| Rated insulation voltage | 63 V |
| Rated surge voltage | 0.6 kV (1.2/50 μs) |
| Supported controller: SIEMENS S7-1500 | |
| Suitable I/O card | 6ES7521-1BL10-0AA0 |
| 6ES7522-1BL10-0AA0 | |
| 6ES7523-1BL00-0AA0 | |
| Connection 1 (control level) | |
| Connection method | Plug-in connection |
| Number of connections | 1 |
| Number of positions | 40 |
| Connection 2 (field level) | |
| Connection in acc. with standard | IEC 60603-13 |
| Connection method | IDC/FLK pin strip |
| Number of connections | 1 |
| Number of positions | 50 |
| Insertion/withdrawal cycles | > 50 |
| Pitch | 2.54 mm |
| Item dimensions | |
| Width | 12.71 mm |
| Height | 118.55 mm |
| Depth | 27.75 mm |
| Ambient conditions | |
| Degree of protection (Module) | IP20 |
| Degree of protection (Installation location) | ≥ IP54 |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| UL, USA/Canada | |
| Identification | UL 508 Recognized |
| Air clearances and creepage distances | |
| Standards/regulations | EN IEC 60664-1 |
| Mounting type | Plug-in mounting |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 1089346 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | C421 |
| Product key | DK231S |
| GTIN | 4055626891972 |
| Weight per piece (including packing) | 40 g |
| Weight per piece (excluding packing) | 50 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242292 |
| ECLASS-15.0 | 27242292 |
ETIM
| ETIM 10.0 | EC002584 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
VIP-2/SC/FLK50/PLC - Passive module 2315227
-
VIP-2/PT/FLK50/PLC - Passive module 2903803
-
VIP-2/SC/FLK50/LED/PLC - Passive module 2322252
-
VIP-2/PT/FLK50/LED/PLC - Passive module 2904280
-
FLKMS 50/32IM/LA/PLC - Passive module 2284510
-
VIP-2/SC/FLK14/PLC - Passive module 2315214
-
VIP-2/PT/FLK14/PLC - Passive module 2903801
-
PLC-V8/FLK14/OUT - System connection 2295554
-
PLC-V8/FLK14/IN - System connection 2296553
-
PLC-V8L/FLK14/OUT - System connection 2299660
-
FLKM 50/KDS3-MT/PPA/S7-1500 - Termination board 2909893
-
FLK 50/EZ-DR/ 50/KONFEK - Cable 2289065
-
FLK 50/EZ-DR/ 100/KONFEK - Cable 2289078
-
FLK 50/EZ-DR/ 150/KONFEK - Cable 2289081
-
FLK 50/EZ-DR/ 200/KONFEK - Cable 2289094
-
FLK 50/EZ-DR/ 250/KONFEK - Cable 2289104
-
FLK 50/EZ-DR/ 300/KONFEK - Cable 2289117
-
FLK 50/EZ-DR/ 400/KONFEK - Cable 2289133
-
FLK 50/EZ-DR/ 500/KONFEK - Cable 2289586
-
FLK 50/EZ-DR/ 600/KONFEK - Cable 2289609
-
FLK 50/EZ-DR/ 800/KONFEK - Cable 2289641
-
FLK 50/EZ-DR/1000/KONFEK - Cable 2289683
-
FLK 50/EZ-DR/ 50/KONFEK/S - Cable 2299097
-
FLK 50/EZ-DR/ 200/KONFEK/S - Cable 2299123
-
FLK 50/EZ-DR/ 300/KONFEK/S - Cable 2299136
-
FLK 50/EZ-DR/ 400/KONFEK/S - Cable 2299149
-
FLK 50/EZ-DR/ 600/KONFEK/S - Cable 2299152
-
CABLE-FLK50/0,14/HF/ 1,0M - Cable 2314147
-
CABLE-FLK50/0,14/HF/ 2,0M - Cable 2314163
-
CABLE-FLK50/0,14/HF/ 3,0M - Cable 2314189
-
CABLE-FLK50/0,14/HF/10,0M - Cable 2314244
-
CABLE-FLK50-0,14-HF/... - Cable 2314257
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057