FLKM 2X14-PA/25/S7-1500
-
Front adapter
1089345
VARIOFACE front adapter, for SIMATIC® S7-1500 digital 25 mm modules, 2 x 8 channels can be connected. The front adapters are plugged into the front connectors on the I/O modules, and once plugged in they can can no longer be separated.
Product details
| Product type | Front adapter |
| Product family | VARIOFACE |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Operating voltage (DC) | ≤ 60 V DC |
| Nominal operating mode | 100% operating factor |
| Current (per branch) | ≤ 1 A |
| Current (per byte) | ≤ 2 A |
| Air clearances and creepage distances | |
| Rated insulation voltage | 63 V |
| Rated surge voltage | 0.6 kV (1.2/50 μs) |
| Supported controller: SIEMENS S7-1500 | |
| Suitable I/O card | 6ES7521-1BH10-0AA0 |
| 6ES7522-1BH10-0AA0 | |
| Connection 1 (control level) | |
| Connection method | Plug-in connection |
| Number of connections | 1 |
| Number of positions | 24 |
| Connection 2 (field level) | |
| Connection in acc. with standard | IEC 60603-13 |
| Connection method | IDC/FLK pin strip |
| Number of connections | 2 |
| Number of positions | 14 |
| Insertion/withdrawal cycles | > 50 |
| Pitch | 2.54 mm |
| Item dimensions | |
| Width | 13 mm |
| Height | 118.56 mm |
| Depth | 27.75 mm |
| Ambient conditions | |
| Degree of protection (Module) | IP20 |
| Degree of protection (Installation location) | ≥ IP54 |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| UL, USA/Canada | |
| Identification | UL 508 Recognized |
| Air clearances and creepage distances | |
| Standards/regulations | EN IEC 60664-1 |
| Mounting type | Plug-in mounting |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 1089345 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | C421 |
| Product key | DK231S |
| GTIN | 4055626892375 |
| Weight per piece (including packing) | 37.7 g |
| Weight per piece (excluding packing) | 50 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242292 |
| ECLASS-15.0 | 27242292 |
ETIM
| ETIM 10.0 | EC002584 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
FLK 14/EZ-DR/ 30/KONFEK - Cable 2295729
-
FLK 14/EZ-DR/ 50/KONFEK - Cable 2288901
-
FLK 14/EZ-DR/ 100/KONFEK - Cable 2288914
-
FLK 14/EZ-DR/ 150/KONFEK - Cable 2288927
-
FLK 14/EZ-DR/ 200/KONFEK - Cable 2288930
-
FLK 14/EZ-DR/ 250/KONFEK - Cable 2288943
-
FLK 14/EZ-DR/ 300/KONFEK - Cable 2288956
-
FLK 14/EZ-DR/ 400/KONFEK - Cable 2288972
-
FLK 14/EZ-DR/ 800/KONFEK - Cable 2299563
-
FLK 14/EZ-DR/1000/KONFEK - Cable 2299576
-
FLK 14/EZ-DR/HF/ 50/KONFEK - Cable 2305952
-
FLK 14/EZ-DR/HF/ 100/KONFEK - Cable 2305965
-
FLK 14/EZ-DR/HF/ 150/KONFEK - Cable 2305978
-
FLK 14/EZ-DR/HF/ 200/KONFEK - Cable 2305981
-
FLK 14/EZ-DR/HF/ 300/KONFEK - Cable 2304759
-
FLK 14/EZ-DR/HF/ 400/KONFEK - Cable 2304762
-
FLK 14/EZ-DR/HF/ 500/KONFEK - Cable 2304717
-
FLK 14/EZ-DR/HF/ 600/KONFEK - Cable 2306003
-
FLK 14-EZ-DR-HF/... - Cable 2314040
-
FLK 14/EZ-DR/ 50/KONFEK/S - Cable 2296977
-
FLK 14/EZ-DR/ 100/KONFEK/S - Cable 2296980
-
FLK 14/EZ-DR/ 120/KONFEK/S - Cable 2299071
-
FLK 14/EZ-DR/ 150/KONFEK/S - Cable 2296993
-
FLK 14/EZ-DR/ 180/KONFEK/S - Cable 2299084
-
FLK 14/EZ-DR/ 200/KONFEK/S - Cable 2297002
-
FLK 14/EZ-DR/ 300/KONFEK/S - Cable 2299013
-
VIP-2/SC/FLK14/PLC - Passive module 2315214
-
VIP-2/PT/FLK14/PLC - Passive module 2903801
-
VIP-2/SC/FLK14/LED/PLC - Passive module 2322249
-
VIP-2/PT/FLK14/LED/PLC - Passive module 2904279
-
VIP-3/SC/FLK14/8IM/PLC - Passive module 2322278
-
VIP-3/PT/FLK14/8IM/PLC - Passive module 2904282
-
FLKM 14/KDS3-MT/PPA/PLC - Passive module 2290423
-
PLC-V8/FLK14/OUT - System connection 2295554
-
PLC-V8/FLK14/IN - System connection 2296553
-
PLC-V8L/FLK14/OUT - System connection 2299660
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057