Power supplies for installation distributors

Power supplies for installation distributors

Flat and efficient

STEP POWER power supplies fit into installation distributors as well as flat control panels – and offer maximum energy efficiency.

Back to Power supplies

Category

  • Product list STEP POWER
    STEP POWER

    STEP POWER features a flat design and offers maximum energy efficiency – this makes it ideal for use in building automation.

Search in Power supplies for installation distributors

Show all products in this category

Use STEP POWER in your building automation: this range of power supply units from Phoenix Contact has been developed specifically for such applications. The low idling losses and high degree of efficiency ensure maximum energy efficiency.

Your advantages

  • Flexible mounting: snap onto a DIN rail or screw onto a level surface
  • Reliable power supply, thanks to high MTBF >500,000 h at +40°C, and U/I characteristic curve for the supply of capacitive loads
  • Outdoor installation possible, thanks to the wide temperature range of -25°C to +70°C
  • Energy savings thanks to maximum energy efficiency and incredibly low idling losses

Save energy in buildings

STEP POWER power supply in use  

STEP POWER power supplies save energy in buildings

The STEP POWER power supply ensures optimum energy efficiency in buildings, thanks to low idling losses and a high degree of efficiency.

UPS and diode
An uninterruptible power supply (UPS) which corresponds to the power supply units is available. STEP UPS combines an electronic switchover unit and a LiPo-based rechargeable battery module in the same housing. Featuring the same design, STEP DIODE decouples redundant solutions.

Maximum energy efficiency – low idling losses

STEP POWER with maximum energy efficiency  

STEP POWER power supplies offer maximum energy efficiency

STEP POWER power supplies for installation distributors offer maximum energy efficiency and very low idling losses. This is thanks to a specially developed ASIC (application-specific integrated circuit).

Thanks to its high degree of efficiency, STEP POWER converts less electrical energy into undesired heat energy. This saves energy and also extends the service life of the components.

Low idling losses are important if the power supply is on call 24 hours a day, but rarely loaded.

Flexible mounting

Screwing on without additional mounting material  

Mounting on a level surface

STEP POWER power supplies offer flexible mounting: they can either be snapped onto a DIN rail or screwed onto a level surface.
When mounting on level surfaces, lugs integrated into the housing eliminate the need for additional mounting material.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurators

Configure products and solutions for your individual application.

Power supplies and DC/DC converters for the control cabinet
Referrer: https://www.phoenixcontact.com/online/portal/us?1dmy&urile=wcm%3apath%3a/usen/web/main/products/subcategory_pages/Power_supply_units_P-22-03/fe33ddbe-218c-4e46-97b4-6f12d82de835